No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

Features

  • Compact Size, Low Profile
  • Up to 5.85 W/cubic in Power Density
  • Single & Multiple Outputs
  • Convection- cooled Ratings
  • Remote On/Off
  • Power Fail Detect
  • 12 V Fan Supply
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HUL175 175W - - - Datasheet Stock RFQ
HUL200 200W - - - Datasheet Stock RFQ
HUL300 300W - - - Datasheet Stock RFQ