IA Series

±10% input, 1W, unregulated, dual output DC-DC converters in a SIP7 or DIP14 PCB mount package

The IA series of compact SIP7 and DIP14 format DC-DC converters offer a cost effective, versatile and convenient solution to many applications within electronic circuits.

With 1kV isolation, these dual output converters can be used for example in process control, instrumentation and logic circuits.

 

Features

  • Unregulated dual outputs
  • ±10% input range
  • Dual outputs ±3.3 to ±24VDC
  • SIP7 or DIP14 packages
  • Industry standard pinout
  • 1.0kVDC isolation
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IA0305S 1W 2.97 to 3.63VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IA0503S 1W 4.5 to 5.5VDC 3.3V, -3.3V 0.151A, 0.151A Datasheet Stock RFQ
IA0505S 1W 4.5 to 5.5VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IA0509S 1W 4.5 to 5.5VDC 9V, -9V 0.055A, 0.055A Datasheet Stock RFQ
IA0512S 1W 4.5 to 5.5VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IA0515S 1W 4.5 to 5.5VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IA0524S 1W 4.5 to 5.5VDC 24V, -24V 0.021A, 0.021A Datasheet Stock RFQ
IA1203S 1W 10.8 to 13.2VDC 3.3V, -3.3V 1.151A, 1.151A Datasheet Stock RFQ
IA1205S 1W 10.8 to 13.2VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IA1209S 1W 10.8 to 13.2VDC 9V, -9V 0.055A, 0.055A Datasheet Stock RFQ
IA1212S 1W 10.8 to 13.2VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IA1215S 1W 10.8 to 13.2VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IA1224S 1W 10.8 to 13.2VDC 24V, -24V 0.021A, 0.021A Datasheet Stock RFQ
IA2403S 1W 21.6 to 26.4VDC 3.3V, -3.3V 0.151A, 0.151A Datasheet Stock RFQ
IA2405S 1W 21.6 to 26.4VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IA2409S 1W 21.6 to 26.4VDC 9V, -9V 0.055A, 0.055A Datasheet Stock RFQ
IA2412S 1W 21.6 to 26.4VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IA2415S 1W 21.6 to 26.4VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IA2424S 1W 21.6 to 26.4VDC 24V, -24V 0.021A, 0.021A Datasheet Stock RFQ