![](https://www.xppower.com/images/legacy-not-manufactured-icon.png)
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
![](https://www.xppower.com/storage/products/images/IAB01_Series_prod_lrg.jpg)
IAB01 Series
±10% input, 1W, unregulated, dual output DC-DC converters in a SIP7 PCB mount package
The dual output IAB01 series is an ideal solution for isolating voltage rails in a distributed power supply architecture such as analog, digital, data and relay circuits. This product family offers a long-lasting compact design with high efficiency, 1.5kV functional isolation, short circuit protection, high operating temperature and high MTBF.
Features
- Unregulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±24VDC
- SIP7 package
- 1.5kVDC isolation
- Short circuit protection
- Class B conducted & radiated emissions
- -40˚C to +105˚C operation
- Full load to 100˚C ambient
- MTBF >3.5Mhrs
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
IAB0105D3V3 | 1W | 4.5 to 5.5VDC | 3.3V, -3.3V | 0.152A, 0.152A | Datasheet | Stock | RFQ |
![]() |
IAB0105D05 | 1W | 4.5 to 5.5VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IAB0105D09 | 1W | 4.5 to 5.5VDC | 9V, -9V | 0.56A, -0.56A | Datasheet | Stock | RFQ |
![]() |
IAB0105D12 | 1W | 4.5 to 5.5VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
IAB0105D15 | 1W | 4.5 to 5.5VDC | 15V, -15V | 0.34A, -0.34A | Datasheet | Stock | RFQ |
![]() |
IAB0105D24 | 1W | 4.5 to 5.5VDC | 24V, -24V | 0.21A, -0.21A | Datasheet | Stock | RFQ |
![]() |
IAB0112D3V3 | 1W | 10.8 to 13.2VDC | 3.3V, -3.3V | 0.152A, -0.152A | Datasheet | Stock | RFQ |
![]() |
IAB0112D05 | 1W | 10.8 to 13.2VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IAB0112D12 | 1W | 10.8 to 13.2VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
IAB0112D15 | 1W | 10.8 to 13.2VDC | 15V, -15V | 0.34A, -0.34A | Datasheet | Stock | RFQ |
![]() |
IAB0112D24 | 1W | 10.8 to 13.2VDC | 24V, -24V | 0.21A, -0.21A | Datasheet | Stock | RFQ |
![]() |
IAB0115D05 | 1W | 13.5 to 16.5VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IAB0115D12 | 1W | 13.5 to 16.5VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
IAB0115D15 | 1W | 13.5 to 16.5VDC | 15V, -15V | 0.34A, -0.34A | Datasheet | Stock | RFQ |
![]() |
IAB0124D05 | 1W | 21.6 to 26.4VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IAB0124D12 | 1W | 21.6 to 26.4VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
IAB0124D15 | 1W | 21.6 to 26.4VDC | 15V, -15V | 0.34A, -0.34A | Datasheet | Stock | RFQ |
![]() |
IAB0124D24 | 1W | 21.6 to 26.4VDC | 24V, -24V | 0.21A, -0.21A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.