No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

IAS01 Series

Dual output 1W SMD DC-DC converters

The dual output IAS01 series is an ideal solution for isolating voltage rails in a distributed power supply architecture such as analog, digital, data and relay circuits.

This product family offers a compact design with high efficiency, 1.5kV isolation with 3.0kV optional, short circuit protection and high operating temperature.

Features

  • Unregulated dual outputs
  • ±10% input range
  • Dual outputs ±5.0 to ±24VDC
  • SMD10 DIP package
  • Industry standard pinout
  • 1.5kVDC isolation, 3kVDC option
  • Continuous short circuit protection
  • UL62368-1 safety approvals
  • Tape & reel option
  • Operating temperature -40°C to +105°C
  • Full load to 100°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IAS0105D3V3 1W 4.5 to 5.5VDC 3.3V, -3.3V 0.15A, -0.15A Datasheet Stock RFQ
IAS0105D05 1W 4.5 to 5.5VDC 5V, -5V 0.1A, -0.1A Datasheet Stock RFQ
IAS0105D09 1W 4.5 to 5.5VDC 9V, -9V 0.056A, -0.056A Datasheet Stock RFQ
IAS0105D12 1W 4.5 to 5.5VDC 12V, -12V 0.042A, -0.042A Datasheet Stock RFQ
IAS0105D15 1W 4.5 to 5.5VDC 15V, -15V 0.034A, -0.034A Datasheet Stock RFQ
IAS0105D24 1W 4.5 to 5.5VDC 24V, -24V 0.021A, -0.021A Datasheet Stock RFQ
IAS0112D05 1W 10.8 to 13.2VDC 5V, -5V 0.1A, -0.1A Datasheet Stock RFQ
IAS0112D09 1W 10.8 to 13.2VDC 9V, -9V 0.056A, -0.056A Datasheet Stock RFQ
IAS0112D12 1W 10.8 to 13.2VDC 12V, -12V 0.042A, -0.042A Datasheet Stock RFQ
IAS0112D15 1W 10.8 to 13.2VDC 15V, -15V 0.034A, -0.034A Datasheet Stock RFQ
IAS0112D24 1W 10.8 to 13.2VDC 24V, -24V 0.021A, -0.021A Datasheet Stock RFQ
IAS0115D15 1W 13.5 to 16.5VDC 15V, -15V 0.034A, -0.034A Datasheet Stock RFQ
IAS0124D05 1W 21.6 to 26.4VDC 5V, -5V 0.1A, -0.1A Datasheet Stock RFQ
IAS0124D09 1W 21.6 to 26.4VDC 9V, -9V 0.056A, -0.056A Datasheet Stock RFQ
IAS0124D12 1W 21.6 to 26.4VDC 12V, -12V 0.042A, -0.042A Datasheet Stock RFQ
IAS0124D15 1W 21.6 to 26.4VDC 15V, -15V 0.034A, -0.034A Datasheet Stock RFQ
IAS0124D24 1W 21.6 to 26.4VDC 24V, -24V 0.021A, -0.021A Datasheet Stock RFQ