
ICH150 Series
2:1 half brick baseplate cooled 150W DC-DC converters for ITE & industrial electronics applications
The ICH150 series offers a compact 150W DC-DC converter solution in an industry standard ½ brick package, with integral baseplate for conduction cooling.
Available in 2:1 input range, covering 36 to 75VDC for 48VDC nominal input.
Standard features are: ±10% output voltage trim, remote sense, remote On/Off, a wide operating temperature range and includes protection for over current, over temperature and over voltage.
Features
- Regulated single outputs 5 to 24VDC
- 2:1 input ranges
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ICH15048S05 | 150W | 36 to 75VDC | 5V | 30A | Datasheet | Stock | RFQ |
![]() | ICH15048S12 | 150W | 36 to 75VDC | 12V | 12.5A | Datasheet | Stock | RFQ |
![]() | ICH15048S15 | 150W | 36 to 75VDC | 15V | 10A | Datasheet | Stock | RFQ |
![]() | ICH15048S24 | 150W | 36 to 75VDC | 24V | 6.25A | Datasheet | Stock | RFQ |
![]() | ICH15048S3V3 | 150W | 36 to 75VDC | 3.3V | 30A | Datasheet | Stock | RFQ |