![](https://www.xppower.com/storage/products/images/ICH-IFH_prod_lrg.jpg)
ICH50 Series
2:1 & 4:1 half brick baseplate cooled 50W DC-DC converters for ITE & industrial electronics applications
The ICH50 series offers a compact 50W DC-DC converter solution in an industry standard ½ brick package, with integral baseplate for conduction cooling.
Available in 2:1 input ranges, covering 9 to 18VDC, 18 to 36VDC & 36 to 75VDC, and 4:1 input ranges, 9 to 36VDC & 18 to 75VDC.
Standard features are: ±10% output voltage trim, remote sense, remote On/Off, a wide operating temperature range and includes protection for over current, over temperature and over voltage.
Features
- Regulated single outputs 3.3 to 24VDC
- 2:1 & 4:1 input ranges
- Baseplate cooled ½ brick package
- 1.5kVDC isolation
- Output trim ±10%
- Remote sense
- Remote On/Off
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ICH5012S05 | 50W | 9 to 18VDC | 5V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5012S12 | 50W | 9 to 18VDC | 12V | 4.16A | Datasheet | Stock | RFQ |
![]() |
ICH5012S15 | 50W | 9 to 18VDC | 15V | 3.33A | Datasheet | Stock | RFQ |
![]() |
ICH5012S24 | 50W | 9 to 18VDC | 24V | 2.08A | Datasheet | Stock | RFQ |
![]() |
ICH5012S3V3 | 50W | 9 to 18VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5024S05 | 50W | 18 to 36VDC | 5V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5024S12 | 50W | 18 to 36VDC | 12V | 4.16A | Datasheet | Stock | RFQ |
![]() |
ICH5024S15 | 50W | 18 to 36VDC | 15V | 3.33A | Datasheet | Stock | RFQ |
![]() |
ICH5024S24 | 50W | 18 to 36VDC | 24V | 2.08A | Datasheet | Stock | RFQ |
![]() |
ICH5024S3V3 | 50W | 18 to 36VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5024WS05 | 50W | 9 to 36VDC | 5V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5024WS12 | 50W | 9 to 36VDC | 12V | 4.16A | Datasheet | Stock | RFQ |
![]() |
ICH5024WS15 | 50W | 9 to 36VDC | 15V | 3.33A | Datasheet | Stock | RFQ |
![]() |
ICH5024WS24 | 50W | 9 to 36VDC | 24V | 2.08A | Datasheet | Stock | RFQ |
![]() |
ICH5024WS3V3 | 50W | 9 to 36VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5048S05 | 50W | 36 to 75VDC | 5V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5048S12 | 50W | 36 to 75VDC | 12V | 4.16A | Datasheet | Stock | RFQ |
![]() |
ICH5048S15 | 50W | 36 to 75VDC | 15V | 3.33A | Datasheet | Stock | RFQ |
![]() |
ICH5048S24 | 50W | 36 to 75VDC | 24V | 2.08A | Datasheet | Stock | RFQ |
![]() |
ICH5048S3V3 | 50W | 36 to 75VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5048WS05 | 50W | 18 to 75VDC | 5V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5048WS12 | 50W | 18 to 75VDC | 12V | 4.16A | Datasheet | Stock | RFQ |
![]() |
ICH5048WS15 | 50W | 18 to 75VDC | 15V | 3.33A | Datasheet | Stock | RFQ |
![]() |
ICH5048WS24 | 50W | 18 to 75VDC | 24V | 2.08A | Datasheet | Stock | RFQ |
![]() |
ICH5048WS3V3 | 50W | 18 to 75VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
![]() |
ICH5048WS48 | 50W | 18 to 75VDC | 48V | 1.04A | Datasheet | Stock | RFQ |