ICZ09 Series
2:1 input, 9W, regulated, single & dual output DC-DC converters in a SIP8 package
The ICZ09 series offers 9 Watts in an ultra-compact metal SIP8 package that measures only 0.86 x 0.38 x 0.44” (21.9 x 9.6 x 11.2 mm). They are fully regulated to within ±0.2% of line variations and +/-0.5% for load changes from 0 to 100%. (dual outputs ±1.0%), they require no minimum load to maintain these specifications.
There are 3 input ranges of 9 to 18VDC for nominal 12Vin, 18 to 36VDC for 24Vin applications or 36-75VDC for nominal 48 Vin applications. Each input range offers the choice of six single outputs from 3.3 to 24VDC, and three dual output voltages with ±5, ±12 or ±15VDC.
Providing 1.6kVDC isolation, all models include a remote on/off pin to facilitate external control or sequencing. The ICZ09 range meet class A conducted emissions with external components and has protection features for input surge voltage, overload and short circuit conditions.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.6kVDC isolation
- Remote On/Off
- No minimum load
- -40°C to +85°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ICZ0912S3V3 | 9W | 9 to 18VDC | 3.3V | 2A | Datasheet | Stock | RFQ | |
ICZ0912S05 | 9W | 9 to 18VDC | 5V | 1.6A | Datasheet | Stock | RFQ | |
ICZ0912S09 | 9W | 9 to 18VDC | 9V | 1A | Datasheet | Stock | RFQ | |
ICZ0912S12 | 9W | 9 to 18VDC | 12V | 0.75A | Datasheet | Stock | RFQ | |
ICZ0912S15 | 9W | 9 to 18VDC | 15V | 0.6A | Datasheet | Stock | RFQ | |
ICZ0912S24 | 9W | 9 to 18VDC | 24V | 0.375A | Datasheet | Stock | RFQ | |
ICZ0912D05 | 9W | 9 to 18VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ | |
ICZ0912D12 | 9W | 9 to 18VDC | 12V, -12V | 0.375A, -0.375A | Datasheet | Stock | RFQ | |
ICZ0912D15 | 9W | 9 to 18VDC | 15V, -15V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
ICZ0924S3V3 | 9W | 18 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ | |
ICZ0924S05 | 9W | 18 to 36VDC | 5V | 1.6A | Datasheet | Stock | RFQ | |
ICZ0924S09 | 9W | 18 to 36VDC | 9V | 1A | Datasheet | Stock | RFQ | |
ICZ0924S12 | 9W | 18 to 36VDC | 12V | 0.75A | Datasheet | Stock | RFQ | |
ICZ0924S15 | 9W | 18 to 36VDC | 15V | 0.6A | Datasheet | Stock | RFQ | |
ICZ0924S24 | 9W | 18 to 36VDC | 24V | 0.375A | Datasheet | Stock | RFQ | |
ICZ0924D05 | 9W | 18 to 36VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ | |
ICZ0924D12 | 9W | 18 to 36VDC | 12V, -12V | 0.375A, -0.375A | Datasheet | Stock | RFQ | |
ICZ0924D15 | 9W | 18 to 36VDC | 15V, -15V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
ICZ0948S3V3 | 9W | 36 to 75VDC | 3.3V | 2A | Datasheet | Stock | RFQ | |
ICZ0948S05 | 9W | 36 to 75VDC | 5V | 1.6A | Datasheet | Stock | RFQ | |
ICZ0948S09 | 9W | 36 to 75VDC | 9V | 1A | Datasheet | Stock | RFQ | |
ICZ0948S12 | 9W | 36 to 75VDC | 12V | 0.75A | Datasheet | Stock | RFQ | |
ICZ0948S15 | 9W | 36 to 75VDC | 15V | 0.6A | Datasheet | Stock | RFQ | |
ICZ0948S24 | 9W | 36 to 75VDC | 24V | 0.375A | Datasheet | Stock | RFQ | |
ICZ0948D05 | 9W | 36 to 75VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ | |
ICZ0948D12 | 9W | 36 to 75VDC | 12V, -12V | 0.375A, -0.375A | Datasheet | Stock | RFQ | |
ICZ0948D15 | 9W | 36 to 75VDC | 15V, -15V | 0.3A, -0.3A | Datasheet | Stock | RFQ |