![](https://www.xppower.com/storage/products/images/IEQ05_prod_lrg.jpg)
IEQ05 Series
4:1 input, 5W, regulated, DC-DC converters in a SIP8 PCB mount package
The IEQ05 series is housed in a SIP8 plastic case. Featuring a 4:1 input voltage range of 4.5 to 18VDC, 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12, 15 or 24VDC with duals having ±12 & ±15VDC.
The 5W IEQ05 provides 1.5kVDC isolation between input and output, the output has over load and short circuit protection, remote On/Off is standard. The operating temperature range is from -40°C to +90°C, with derating above +65°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±12 & ±15VDC
- SIP8 package
- 1.5kVDC isolation
- Remote On/Off
- -40°C to +90°C operating temperature
- Full power to +65°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
IEQ0512S3V3 | 5W | 4.5 to 18VDC | 3.3V | 1.075A | Datasheet | Stock | RFQ |
![]() |
IEQ0512S05 | 5W | 4.5 to 18VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
IEQ0512S12 | 5W | 4.5 to 18VDC | 12V | 0.417A | Datasheet | Stock | RFQ |
![]() |
IEQ0512S15 | 5W | 4.5 to 18VDC | 15V | 0.334A | Datasheet | Stock | RFQ |
![]() |
IEQ0512S24 | 5W | 4.5 to 18VDC | 24V | 0.209A | Datasheet | Stock | RFQ |
![]() |
IEQ0512D12 | 5W | 4.5 to 18VDC | 12V, -12V | 0.209A, -0.209A | Datasheet | Stock | RFQ |
![]() |
IEQ0512D15 | 5W | 4.5 to 18VDC | 15V, -15V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
![]() |
IEQ0524S3V3 | 5W | 9 to 36VDC | 3.3V | 1.075A | Datasheet | Stock | RFQ |
![]() |
IEQ0524S05 | 5W | 9 to 36VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
IEQ0524S12 | 5W | 9 to 36VDC | 12V | 0.417A | Datasheet | Stock | RFQ |
![]() |
IEQ0524S15 | 5W | 9 to 36VDC | 15V | 0.334A | Datasheet | Stock | RFQ |
![]() |
IEQ0524S24 | 5W | 9 to 36VDC | 24V | 0.209A | Datasheet | Stock | RFQ |
![]() |
IEQ0524D12 | 5W | 9 to 36VDC | 12V, -12V | 0.209A, -0.209A | Datasheet | Stock | RFQ |
![]() |
IEQ0524D15 | 5W | 9 to 36VDC | 15V, -15V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
![]() |
IEQ0548S3V3 | 5W | 18 to 75VDC | 3.3V | 1.075A | Datasheet | Stock | RFQ |
![]() |
IEQ0548S05 | 5W | 18 to 75VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
IEQ0548S12 | 5W | 18 to 75VDC | 12V | 0.417A | Datasheet | Stock | RFQ |
![]() |
IEQ0548S15 | 5W | 18 to 75VDC | 15V | 0.334A | Datasheet | Stock | RFQ |
![]() |
IEQ0548S24 | 5W | 18 to 75VDC | 24V | 0.209A | Datasheet | Stock | RFQ |
![]() |
IEQ0548D12 | 5W | 18 to 75VDC | 12V, -12V | 0.209A, -0.209A | Datasheet | Stock | RFQ |
![]() |
IEQ0548D15 | 5W | 18 to 75VDC | 15V, -15V | 0.167A, -0.167A | Datasheet | Stock | RFQ |