No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
IES01 Series
Next generation single output 1W SMD DC-DC converters
The single output IES01 series is an ideal solution for isolating voltage rails in a distributed power supply architecture such as analog, digital, data and relay circuits.
This product family offers a compact design with high efficiency, 1.5kV isolation with 3.0kV optional, short circuit protection and high operating temperature.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 DIP package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- UL62368-1 safety approvals
- Continuous short circuit protection
- Tape & reel option
- Operating temperature -40°C to +105°C
- Full load to +100°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IES0103S3V3 | 1W | 2.97 to 3.63VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ | |
IES0103S05 | 1W | 2.97 to 3.63VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IES0103S09 | 1W | 2.97 to 3.63VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IES0103S12 | 1W | 2.97 to 3.63VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
IES0103S15 | 1W | 2.97 to 3.63VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IES0103S24 | 1W | 2.97 to 3.63VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
IES0105S03 | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ | |
IES0105S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IES0105S06 | 1W | 4.5 to 5.5VDC | 6V | 0.167A | Datasheet | Stock | RFQ | |
IES0105S09 | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IES0105S12 | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IES0105S15 | 1W | 4.5 to 5.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IES0105S24 | 1W | 4.5 to 5.5VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
IES0112S3V3 | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ | |
IES0112S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IES0112S09 | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IES0112S12 | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IES0112S15 | 1W | 10.8 to 13.2VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IES0112S24 | 1W | 10.8 to 13.2VDC | 24V | 0.042A | Datasheet | Stock | RFQ | |
IES0115S05 | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IES0115S09 | 1W | 13.5 to 16.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IES0115S15 | 1W | 13.5 to 16.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IES0124S3V3 | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ | |
IES0124S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IES0124S09 | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ | |
IES0124S12 | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IES0124S15 | 1W | 21.6 to 26.4VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
IES0124S24 | 1W | 21.6 to 26.4VDC | 24V | 0.042A | Datasheet | Stock | RFQ |