![](https://www.xppower.com/storage/products/images/IEU03_prod_lrg.jpg)
IEU03 Series
2:1 input, 3W, regulated, DC-DC converters in a DIP8 PCB mount package
The IEU03 series is housed in a DIP8 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 or ±15VDC.
The 3W IEU03 series has 1.5kVDC isolation between input and output, overload and short circuit protection is standard. The operating temperature range is from -40°C to +95°C, with derating above +70°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- DIP8 package
- 1.5kVDC isolation
- Class A conducted & radiated emissions
- -40°C to +95°C operating temperature
- Full power to +70°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
IEU0305S3V3 | 3W | 4.5 to 10VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0305S05 | 3W | 4.5 to 10VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0305S12 | 3W | 4.5 to 10VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() |
IEU0305S15 | 3W | 4.5 to 10VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IEU0305D05 | 3W | 4.5 to 10VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
![]() |
IEU0305D12 | 3W | 4.5 to 10VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
![]() |
IEU0305D15 | 3W | 4.5 to 10VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IEU0312S3V3 | 3W | 9 to 18VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0312S05 | 3W | 9 to 18VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0312S12 | 3W | 9 to 18VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() |
IEU0312S15 | 3W | 9 to 18VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IEU0312D05 | 3W | 9 to 18VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
![]() |
IEU0312D12 | 3W | 9 to 18VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
![]() |
IEU0312D15 | 3W | 9 to 18VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IEU0324S3V3 | 3W | 18 to 36VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0324S05 | 3W | 18 to 36VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0324S12 | 3W | 18 to 36VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() |
IEU0324S15 | 3W | 18 to 36VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IEU0324D05 | 3W | 18 to 36VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
![]() |
IEU0324D12 | 3W | 18 to 36VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
![]() |
IEU0324D15 | 3W | 18 to 36VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IEU0348S3V3 | 3W | 36 to 75VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0348S05 | 3W | 36 to 75VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() |
IEU0348S12 | 3W | 36 to 75VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() |
IEU0348S15 | 3W | 36 to 75VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IEU0348D05 | 3W | 36 to 75VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
![]() |
IEU0348D12 | 3W | 36 to 75VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
![]() |
IEU0348D15 | 3W | 36 to 75VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.