IH Series
±10% input, 2W, unregulated, dual output DC-DC converters in a SIP7 or DIP14 PCB mount package
The IH series is housed in a SIP7 or DIP14 plastic case for PCB mounting.
Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering dual outputs ±3.3, ±5, ±9, ±12, ±15 & ±24VDC.
The 2W IH provides 1.0kVDC isolation between input and output, with 3, 4, 5.2 & 6kV isolation as an option, short circuit protection is standard.
The operating temperature range is from -40°C to +85°C with no derating.
Features
- Unregulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±24VDC
- SIP7 or DIP14 package
- 1.0kVDC isolation, options up to 6.0kVDC
- -40°C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IH0503S | 2W | 4.5 to 5.5VDC | 3.3V, -3.3V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IH0505S | 2W | 4.5 to 5.5VDC | 5V, -5V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IH0509S | 2W | 4.5 to 5.5VDC | 9V, -9V | 0.111A, 0.111A | Datasheet | Stock | RFQ | |
IH0512S | 2W | 4.5 to 5.5VDC | 12V, -12V | 0.084A, 0.084A | Datasheet | Stock | RFQ | |
IH0515S | 2W | 4.5 to 5.5VDC | 15V, -15V | 0.066A, 0.066A | Datasheet | Stock | RFQ | |
IH0524S | 2W | 4.5 to 5.5VDC | 24V, -24V | 0.042A, 0.042A | Datasheet | Stock | RFQ | |
IH1203S | 2W | 10.8 to 13.2VDC | 3.3V, -3.3V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IH1205S | 2W | 10.8 to 13.2VDC | 5V, -5V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IH1209S | 2W | 10.8 to 13.2VDC | 9V, -9V | 0.111A, 0.111A | Datasheet | Stock | RFQ | |
IH1212S | 2W | 10.8 to 13.2VDC | 12V, -12V | 0.084A, 0.084A | Datasheet | Stock | RFQ | |
IH1215S | 2W | 10.8 to 13.2VDC | 15V, -15V | 0.066A, 0.066A | Datasheet | Stock | RFQ | |
IH1224S | 2W | 10.8 to 13.2VDC | 24V, -24V | 0.042A, 0.042A | Datasheet | Stock | RFQ | |
IH2403S | 2W | 21.6 to 26.4VDC | 3.3V, -3.3V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IH2405S | 2W | 21.6 to 26.4VDC | 5V, -5V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IH2409S | 2W | 21.6 to 26.4VDC | 9V, -9V | 0.111A, 0.111A | Datasheet | Stock | RFQ | |
IH2412S | 2W | 21.6 to 26.4VDC | 12V, -12V | 0.084A, 0.084A | Datasheet | Stock | RFQ | |
IH2415S | 2W | 21.6 to 26.4VDC | 15V, -15V | 0.066A, 0.066A | Datasheet | Stock | RFQ | |
IH2424S | 2W | 21.6 to 26.4VDC | 24V, -24V | 0.042A, 0.042A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.