IHA01 Series

±10% input, 1W, unregulated, DC-DC converters with bipolar outputs for MOSFET & IGBT drives in a SIP7 PCB mount package

Designed with bipolar outputs for MOSFET & IGBT drives, the IHA01 series is housed in a DIP24 plastic case for PCB mounting.

Featuring a ±10% input voltage range for 5, 9, 12, 15 & 24VDC nominal inputs, offering both single and dual outputs, singles have 3.3, 5, 9, 12 & 15VDC with duals having  ±3.3, ±5, ±9, ±12, ±15 & +15/-9VDC.

The 1W IHA01 provides 6.0kVDC isolation between input and output as standard, the output has short circuit protection. The operating temperature range is from -40°C to +85°C.

 

Features

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±3.3 to ±15VDC
  • SIP7 package
  • High 6.0kVDC isolation
  • 250VAC working voltage
  • Bipolar outputs for MOSFET and IGBT drives
  • -40°C to +85°C operating temperature
  • Full load to +85°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IHA0105S3V3 1W 4.5 to 5.5VDC 3.3V 0.303A Datasheet Stock RFQ
IHA0105S05 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
IHA0105S09 1W 4.5 to 5.5VDC 9V 0.111A Datasheet Stock RFQ
IHA0105S12 1W 4.5 to 5.5VDC 12V 0.083A Datasheet Stock RFQ
IHA0105S15 1W 4.5 to 5.5VDC 15V 0.067A Datasheet Stock RFQ
IHA0105D03 1W 4.5 to 5.5VDC 3.3V, -3.3V 0.151A, 0.151A Datasheet Stock RFQ
IHA0105D05 1W 4.5 to 5.5VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IHA0105D09 1W 4.5 to 5.5VDC 9V, -9V 0.056A, 0.056A Datasheet Stock RFQ
IHA0105D12 1W 4.5 to 5.5VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IHA0105D15 1W 4.5 to 5.5VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IHA0105D1509 1W 8.1 to 9.9VDC 15V, -9V 0.033A, 0.055A Datasheet Stock RFQ
IHA0109S3V3 1W 8.1 to 9.9VDC 3.3V 0.303A Datasheet Stock RFQ
IHA0109S05 1W 8.1 to 9.9VDC 5V 0.2A Datasheet Stock RFQ
IHA0109S09 1W 8.1 to 9.9VDC 9V 0.111A Datasheet Stock RFQ
IHA0109S12 1W 8.1 to 9.9VDC 12V 0.083A Datasheet Stock RFQ
IHA0109S15 1W 8.1 to 9.9VDC 15V 0.067A Datasheet Stock RFQ
IHA0109D03 1W 8.1 to 9.9VDC 3.3V, -3.3V 0.151A, 0.151A Datasheet Stock RFQ
IHA0109D05 1W 8.1 to 9.9VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IHA0109D09 1W 8.1 to 9.9VDC 9V, -9V 0.056A, 0.056A Datasheet Stock RFQ
IHA0109D12 1W 8.1 to 9.9VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IHA0109D15 1W 8.1 to 9.9VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IHA0109D1509 1W 8.1 to 9.9VDC 15V, -9V 0.033A, 0.055A Datasheet Stock RFQ
IHA0112S3V3 1W 10.8 to 13.2VDC 3.3V 0.303A Datasheet Stock RFQ
IHA0112S05 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
IHA0112S09 1W 10.8 to 13.2VDC 9V 0.111A Datasheet Stock RFQ
IHA0112S12 1W 10.8 to 13.2VDC 12V 0.083A Datasheet Stock RFQ
IHA0112S15 1W 10.8 to 13.2VDC 15V 0.067A Datasheet Stock RFQ
IHA0112D03 1W 10.8 to 13.2VDC 3.3V, -3.3V 0.151A, 0.151A Datasheet Stock RFQ
IHA0112D05 1W 10.8 to 13.2VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IHA0112D09 1W 10.8 to 13.2VDC 9V, -9V 0.056A, 0.056A Datasheet Stock RFQ
IHA0112D12 1W 10.8 to 13.2VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IHA0112D15 1W 10.8 to 13.2VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IHA0112D1509 1W 10.8 to 13.2VDC 15V, -9V 0.033A, 0.055A Datasheet Stock RFQ
IHA0115S3V3 1W 13.5 to 16.5VDC 3.3V 0.303A Datasheet Stock RFQ
IHA0115S05 1W 13.5 to 16.5VDC 5V 0.2A Datasheet Stock RFQ
IHA0115S09 1W 13.5 to 16.5VDC 9V 0.111A Datasheet Stock RFQ
IHA0115S12 1W 13.5 to 16.5VDC 12V 0.083A Datasheet Stock RFQ
IHA0115S15 1W 13.5 to 16.5VDC 15V 0.067A Datasheet Stock RFQ
IHA0115D03 1W 13.5 to 16.5VDC 3.3V, -3.3V 0.151A, 0.151A Datasheet Stock RFQ
IHA0115D05 1W 13.5 to 16.5VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IHA0115D09 1W 13.5 to 16.5VDC 9V, -9V 0.056A, 0.056A Datasheet Stock RFQ
IHA0115D12 1W 13.5 to 16.5VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IHA0115D15 1W 13.5 to 16.5VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IHA0115D1509 1W 13.5 to 16.5VDC 15V, -9V 0.033A, 0.055A Datasheet Stock RFQ
IHA0124S3V3 1W 21.6 to 26.4VDC 3.3V 0.303A Datasheet Stock RFQ
IHA0124S05 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
IHA0124S09 1W 21.6 to 26.4VDC 9V 0.111A Datasheet Stock RFQ
IHA0124S12 1W 21.6 to 26.4VDC 12V 0.083A Datasheet Stock RFQ
IHA0124S15 1W 21.6 to 26.4VDC 15V 0.067A Datasheet Stock RFQ
IHA0124D03 1W 21.6 to 26.4VDC 3.3V, -3.3V 0.151A, 0.151A Datasheet Stock RFQ
IHA0124D05 1W 21.6 to 26.4VDC 5V, -5V 0.1A, 0.1A Datasheet Stock RFQ
IHA0124D09 1W 21.6 to 26.4VDC 9V, -9V 0.056A, 0.056A Datasheet Stock RFQ
IHA0124D12 1W 21.6 to 26.4VDC 12V, -12V 0.042A, 0.042A Datasheet Stock RFQ
IHA0124D15 1W 21.6 to 26.4VDC 15V, -15V 0.033A, 0.033A Datasheet Stock RFQ
IHA0124D1509 1W 21.6 to 26.4VDC 15V, -9V 0.033A, 0.055A Datasheet Stock RFQ