IHL02 Series
±10% input, 2W, unregulated, DC-DC converters with bipolar outputs for MOSFET & IGBT drives in a SIP7 PCB mount package
The IHL02 series is a low cost, high isolation, high working voltage DC-DC converter with excellent common mode transient immunity (CMTI).
The low input to output capacitance of just 10pF, high continuous working voltage rating and 2.5mm isolation barrier, make the product ideal for IGBT & MOSFET driver applications.
Features
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP7 package
- 5.2kVDC functional isolation
- 250VAC working voltage
- Bipolar outputs for MOSFET & IGBT drives
- Common mode transient immunity (CMTI) 20kV/μs
- -40°C to +95°C operation
- Full load to +65°C ambient
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IHL0205S3V3 | 2W | 4.5 to 5.5VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
IHL0205S05 | 2W | 4.5 to 5.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IHL0205S09 | 2W | 4.5 to 5.5VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IHL0205S12 | 2W | 4.5 to 5.5VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IHL0205S15 | 2W | 4.5 to 5.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IHL0205D05 | 2W | 4.5 to 5.5VDC | 5V, -5V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IHL0205D09 | 2W | 4.5 to 5.5VDC | 9V, -9V | 0.111A, 0.111A | Datasheet | Stock | RFQ | |
IHL0205D12 | 2W | 4.5 to 5.5VDC | 12V, -12V | 0.0833A, 0.0833A | Datasheet | Stock | RFQ | |
IHL0205D15 | 2W | 4.5 to 5.5VDC | 15V, -15V | 0.0667A, 0.0667A | Datasheet | Stock | RFQ | |
IHL0205D1509 | 2W | 4.5 to 5.5VDC | 15V, -9V | 0.0667A, 0.111A | Datasheet | Stock | RFQ | |
IHL0212S3V3 | 2W | 10.8 to 13.2VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
IHL0212S05 | 2W | 10.8 to 13.2VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IHL0212S09 | 2W | 10.8 to 13.2VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IHL0212S12 | 2W | 10.8 to 13.2VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IHL0212S15 | 2W | 10.8 to 13.2VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IHL0212D05 | 2W | 10.8 to 13.2VDC | 5V, -5V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IHL0212D09 | 2W | 10.8 to 13.2VDC | 9V, -9V | 0.111A, 0.111A | Datasheet | Stock | RFQ | |
IHL0212D12 | 2W | 10.8 to 13.2VDC | 12V, -12V | 0.0833A, 0.0833A | Datasheet | Stock | RFQ | |
IHL0212D15 | 2W | 10.8 to 13.2VDC | 15V, -15V | 0.0667A, 0.0667A | Datasheet | Stock | RFQ | |
IHL0212D1509 | 2W | 10.8 to 13.2VDC | 15V, -9V | 0.0667A, 0.111A | Datasheet | Stock | RFQ | |
IHL0215S3V3 | 2W | 13.5 to 16.5VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
IHL0215S05 | 2W | 13.5 to 16.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IHL0215S09 | 2W | 13.5 to 16.5VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IHL0215S12 | 2W | 13.5 to 16.5VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IHL0215S15 | 2W | 13.5 to 16.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IHL0215D05 | 2W | 13.5 to 16.5VDC | 5V, -5V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IHL0215D09 | 2W | 13.5 to 16.5VDC | 9V, -9V | 0.111A, 0.111A | Datasheet | Stock | RFQ | |
IHL0215D12 | 2W | 13.5 to 16.5VDC | 12V, -12V | 0.0833A, 0.0833A | Datasheet | Stock | RFQ | |
IHL0215D15 | 2W | 13.5 to 16.5VDC | 15V, -15V | 0.0667A, 0.0667A | Datasheet | Stock | RFQ | |
IHL0215D1509 | 2W | 13.5 to 16.5VDC | 15V, -9V | 0.0667A, 0.111A | Datasheet | Stock | RFQ | |
IHL0224S3V3 | 2W | 21.6 to 26.4VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
IHL0224S05 | 2W | 21.6 to 26.4VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IHL0224S09 | 2W | 21.6 to 26.4VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IHL0224S12 | 2W | 21.6 to 26.4VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IHL0224S15 | 2W | 21.6 to 26.4VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IHL0224D05 | 2W | 21.6 to 26.4VDC | 5V, -5V | 0.2A, 0.2A | Datasheet | Stock | RFQ | |
IHL0224D09 | 2W | 21.6 to 26.4VDC | 9V, -9V | 0.111A, 0.111A | Datasheet | Stock | RFQ | |
IHL0224D12 | 2W | 21.6 to 26.4VDC | 12V, -12V | 0.0833A, 0.0833A | Datasheet | Stock | RFQ | |
IHL0224D15 | 2W | 21.6 to 26.4VDC | 15V, -15V | 0.0667A, 0.0667A | Datasheet | Stock | RFQ | |
IHL0224D1509 | 2W | 21.6 to 26.4VDC | 15V, -9V | 0.0667A, 0.111A | Datasheet | Stock | RFQ |