IL Series

±10% input, 2W, unregulated, single output DC-DC converters in a SIP4 PCB mount package

The IL series is housed in a SIP4 plastic case for PCB mounting.

Featuring a ±10% input voltage range for 5, 12 & 15VDC nominal inputs, offering single outputs of 3.3, 5, 9, 12, 15 & 24VDC.

The 2W IL provides 1kVDC isolation between input and output as standard, with 3kVDC isolation available as an option.

The operating temperature range is from -40°C to +85°C.

 

Features

  • Unregulated single output
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • SIP4 package
  • 1.0kVDC isolation, 3.0kVDC option
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IL0503S 2W 4.5 to 5.5VDC 3.3V 0.4A Datasheet Stock RFQ
IL0505S 2W 4.5 to 5.5VDC 5V 0.4A Datasheet Stock RFQ
IL0509S 2W 4.5 to 5.5VDC 9V 0.222A Datasheet Stock RFQ
IL0512S 2W 4.5 to 5.5VDC 12V 0.168A Datasheet Stock RFQ
IL0515S 2W 4.5 to 5.5VDC 15V 0.132A Datasheet Stock RFQ
IL0524S 2W 4.5 to 5.5VDC 24V 0.084A Datasheet Stock RFQ
IL1203S 2W 10.8 to 13.2VDC 3.3V 0.4A Datasheet Stock RFQ
IL1205S 2W 10.8 to 13.2VDC 5V 0.4A Datasheet Stock RFQ
IL1209S 2W 10.8 to 13.2VDC 9V 0.222A Datasheet Stock RFQ
IL1212S 2W 10.8 to 13.2VDC 12V 0.168A Datasheet Stock RFQ
IL1215S 2W 10.8 to 13.2VDC 15V 0.132A Datasheet Stock RFQ
IL1224S 2W 10.8 to 13.2VDC 24V 0.084A Datasheet Stock RFQ
IL2403S 2W 21.6 to 26.4VDC 3.3V 0.4A Datasheet Stock RFQ
IL2405S 2W 21.6 to 26.4VDC 5V 0.4A Datasheet Stock RFQ
IL2409S 2W 21.6 to 26.4VDC 9V 0.222A Datasheet Stock RFQ
IL2412S 2W 21.6 to 26.4VDC 12V 0.168A Datasheet Stock RFQ
IL2415S 2W 21.6 to 26.4VDC 15V 0.132A Datasheet Stock RFQ
IL2424S 2W 21.6 to 26.4VDC 24V 0.084A Datasheet Stock RFQ
No resources yet.