IMA01 Series

±10% input, 1W, unregulated, DC-DC converters in a SIP7 PCB mount package for medical (2 x MOPP @ 125VAC) applications

The 1W IMA01 series is designed for medical applications with 2 x MOPP @125VAC, 4kVAC isolation and 2µA patient leakage current, it is housed in a SIP7 PCB mount plastic case.

Featuring a ±10% input voltage range for 5, 12, 15 & 24VDC nominal inputs, with single outputs of 3.3, 5, 9, 12 & 15VDC, dual outputs ±3.3, ±5, ±9, ±12 & ±15VDC. 

Short circuit protection is standard. Operating temperature range is from -20°C to +75°C, with no derating.

Features

  • Unregulated single & dual outputs
  • ±10% input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±3.3 to ±15VDC
  • SIP7 package
  • International medical safety approvals
  • 4.0kVAC isolation
  • 1 x MOPP @250VAC
  • 2 x MOPP @125VAC
  • 2μA patient leakage current
  • -40°C to +75°C operating temperature
  • Full power to +75°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IMA0105S3V3 1W 4.5 to 5.5VDC 3.3V 0.3A Datasheet Stock RFQ
IMA0105S05 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
IMA0105S09 1W 4.5 to 5.5VDC 9V 0.111A Datasheet Stock RFQ
IMA0105S12 1W 4.5 to 5.5VDC 12V 0.083A Datasheet Stock RFQ
IMA0105S15 1W 4.5 to 5.5VDC 15V 0.067A Datasheet Stock RFQ
IMA0105D03 1W 4.5 to 5.5VDC 3.3V, -3.3V 0.15A, -0.15A Datasheet Stock RFQ
IMA0105D05 1W 4.5 to 5.5VDC 5V, -5V 0.1A, -0.1A Datasheet Stock RFQ
IMA0105D09 1W 4.5 to 5.5VDC 9V, -9V 0.0555A, -0.0555A Datasheet Stock RFQ
IMA0105D12 1W 4.5 to 5.5VDC 12V, -12V 0.0416A, -0.0416A Datasheet Stock RFQ
IMA0105D15 1W 4.5 to 5.5VDC 15V, -15V 0.0333A, -0.0333A Datasheet Stock RFQ
IMA0112S3V3 1W 10.8 to 13.2VDC 3.3V 0.3A Datasheet Stock RFQ
IMA0112S05 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
IMA0112S09 1W 10.8 to 13.2VDC 9V 0.111A Datasheet Stock RFQ
IMA0112S12 1W 10.8 to 13.2VDC 12V 0.083A Datasheet Stock RFQ
IMA0112S15 1W 10.8 to 13.2VDC 15V 0.067A Datasheet Stock RFQ
IMA0112D03 1W 10.8 to 13.2VDC 3.3V, -3.3V 0.15A, -0.15A Datasheet Stock RFQ
IMA0112D05 1W 10.8 to 13.2VDC 5V, -5V 0.1A, -0.1A Datasheet Stock RFQ
IMA0112D09 1W 10.8 to 13.2VDC 9V, -9V 0.0555A, -0.0555A Datasheet Stock RFQ
IMA0112D12 1W 10.8 to 13.2VDC 12V, -12V 0.0416A, -0.0416A Datasheet Stock RFQ
IMA0112D15 1W 10.8 to 13.2VDC 15V, -15V 0.0333A, -0.0333A Datasheet Stock RFQ
IMA0115S3V3 1W 13.5 to 16.5VDC 3.3V 0.3A Datasheet Stock RFQ
IMA0115S05 1W 13.5 to 16.5VDC 5V 0.2A Datasheet Stock RFQ
IMA0115S09 1W 13.5 to 16.5VDC 9V 0.111A Datasheet Stock RFQ
IMA0115S12 1W 13.5 to 16.5VDC 12V 0.083A Datasheet Stock RFQ
IMA0115S15 1W 13.5 to 16.5VDC 15V 0.067A Datasheet Stock RFQ
IMA0115D03 1W 13.5 to 16.5VDC 3.3V, -3.3V 0.15A, -0.15A Datasheet Stock RFQ
IMA0115D05 1W 13.5 to 16.5VDC 5V, -5V 0.1A, -0.1A Datasheet Stock RFQ
IMA0115D09 1W 13.5 to 16.5VDC 9V, -9V 0.0555A, -0.0555A Datasheet Stock RFQ
IMA0115D12 1W 13.5 to 16.5VDC 12V, -12V 0.0416A, -0.0416A Datasheet Stock RFQ
IMA0115D15 1W 13.5 to 16.5VDC 15V, -15V 0.0333A, -0.0333A Datasheet Stock RFQ
IMA0124S3V3 1W 21.6 to 26.4VDC 3.3V 0.3A Datasheet Stock RFQ
IMA0124S05 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
IMA0124S09 1W 21.6 to 26.4VDC 9V 0.111A Datasheet Stock RFQ
IMA0124S12 1W 21.6 to 26.4VDC 12V 0.083A Datasheet Stock RFQ
IMA0124S15 1W 21.6 to 26.4VDC 15V 0.067A Datasheet Stock RFQ
IMA0124D03 1W 21.6 to 26.4VDC 3.3V, -3.3V 0.15A, -0.15A Datasheet Stock RFQ
IMA0124D05 1W 21.6 to 26.4VDC 5V, -5V 0.1A, -0.1A Datasheet Stock RFQ
IMA0124D09 1W 21.6 to 26.4VDC 9V, -9V 0.0555A, -0.0555A Datasheet Stock RFQ
IMA0124D12 1W 21.6 to 26.4VDC 12V, -12V 0.0416A, -0.0416A Datasheet Stock RFQ
IMA0124D15 1W 21.6 to 26.4VDC 15V, -15V 0.0333A, -0.0333A Datasheet Stock RFQ
No resources yet.