IMB01 Series
±10% input, 1W, unregulated, single output DC-DC converters in a SIP7 PCB mount package for medical (2 x MOPP) applications
Designed for medical applications, the IMB01 series offers a 2 x MOPP and IEC60601-1 compliant solution.
Included in the compact SIP7 package is short circuit protection, low leakage current of 2µA and full load operation to +85°C.
Features
- Unregulated single output
- ±10% input range
- Single outputs 5.0 to 15VDC
- SIP7 package
- World wide medical approvals
- 4kVAC reinforced isolation
- 2 x MOPP at 300VAC
- 2μA patient leakage current
- -40°C to +105°C operation
- Full load at +85°C ambient
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IMB0105S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IMB0105S12 | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IMB0105S15 | 1W | 4.5 to 5.5VDC | 15V | 0.068A | Datasheet | Stock | RFQ | |
IMB0112S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IMB0112S12 | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IMB0112S15 | 1W | 10.8 to 13.2VDC | 15V | 0.068A | Datasheet | Stock | RFQ | |
IMB0124S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
IMB0124S12 | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ | |
IMB0124S15 | 1W | 21.6 to 26.4VDC | 15V | 0.068A | Datasheet | Stock | RFQ |