IML02 Series
±10% input, 2W, unregulated, DC-DC converters in a SIP7 PCB mount package for medical (2 x MOPP @ 125VAC) applications
The 2W IML02 series is designed for medical applications with 2 x MOPP @125VAC, 4kVAC isolation and 2µA patient leakage current, it is housed in a SIP7 PCB mount plastic case.
Featuring a ±10% input voltage range for 5, 12, 15 & 24VDC nominal inputs, with regulated single outputs of 3.3, 5, 9, 12 & 15VDC, dual outputs ±3.3, ±5, ±9, ±12 & ±15VDC.
Short circuit protection is standard. Operating temperature range is from -20°C to +85°C, with no derating.
Features
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- International medical safety approvals
- 4.0kVAC isolation
- 1 x MOPP @ 250VAC
- 2 x MOPP @ 125VAC
- 2μA patient leakage current
- -40°C to +85°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
IML0205S3V3 | 2W | 4.5 to 5.5VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ | |
IML0205S05 | 2W | 4.5 to 5.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IML0205S09 | 2W | 4.5 to 5.5VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IML0205S12 | 2W | 4.5 to 5.5VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IML0205S15 | 2W | 4.5 to 5.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IML0205D03 | 2W | 4.5 to 5.5VDC | 3.3V, -3.3V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
IML0205D05 | 2W | 4.5 to 5.5VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ | |
IML0205D09 | 2W | 4.5 to 5.5VDC | 9V, -9V | 0.111A, -0.111A | Datasheet | Stock | RFQ | |
IML0205D12 | 2W | 4.5 to 5.5VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ | |
IML0205D15 | 2W | 4.5 to 5.5VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ | |
IML0212S3V3 | 2W | 10.8 to 13.2VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ | |
IML0212S05 | 2W | 10.8 to 13.2VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IML0212S09 | 2W | 10.8 to 13.2VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IML0212S12 | 2W | 10.8 to 13.2VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IML0212S15 | 2W | 10.8 to 13.2VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IML0212D03 | 2W | 10.8 to 13.2VDC | 3.3V, -3.3V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
IML0212D05 | 2W | 10.8 to 13.2VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ | |
IML0212D09 | 2W | 10.8 to 13.2VDC | 9V, -9V | 0.111A, -0.111A | Datasheet | Stock | RFQ | |
IML0212D12 | 2W | 10.8 to 13.2VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ | |
IML0212D15 | 2W | 10.8 to 13.2VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ | |
IML0215S3V3 | 2W | 13.5 to 16.5VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ | |
IML0215S05 | 2W | 13.5 to 16.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IML0215S09 | 2W | 13.5 to 16.5VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IML0215S12 | 2W | 13.5 to 16.5VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IML0215S15 | 2W | 13.5 to 16.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IML0215D03 | 2W | 13.5 to 16.5VDC | 3.3V, -3.3V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
IML0215D05 | 2W | 13.5 to 16.5VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ | |
IML0215D09 | 2W | 13.5 to 16.5VDC | 9V, -9V | 0.111A, -0.111A | Datasheet | Stock | RFQ | |
IML0215D12 | 2W | 13.5 to 16.5VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ | |
IML0215D15 | 2W | 13.5 to 16.5VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ | |
IML0224S3V3 | 2W | 21.6 to 26.4VDC | 3.3V | 0.6A | Datasheet | Stock | RFQ | |
IML0224S05 | 2W | 21.6 to 26.4VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
IML0224S09 | 2W | 21.6 to 26.4VDC | 9V | 0.222A | Datasheet | Stock | RFQ | |
IML0224S12 | 2W | 21.6 to 26.4VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
IML0224S15 | 2W | 21.6 to 26.4VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
IML0224D03 | 2W | 21.6 to 26.4VDC | 3.3V, -3.3V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
IML0224D05 | 2W | 21.6 to 26.4VDC | 5V, -5V | 0.2A, -0.2A | Datasheet | Stock | RFQ | |
IML0224D09 | 2W | 21.6 to 26.4VDC | 9V, -9V | 0.111A, -0.111A | Datasheet | Stock | RFQ | |
IML0224D12 | 2W | 21.6 to 26.4VDC | 12V, -12V | 0.083A, -0.083A | Datasheet | Stock | RFQ | |
IML0224D15 | 2W | 21.6 to 26.4VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | Stock | RFQ |