![](https://www.xppower.com/storage/products/images/IMM01_prod_lrg.jpg)
IMM01 Series
2:1 input, 1W, regulated, DC-DC converters in a SIP7 PCB mount package for medical (1 x MOPP @250VAC) applications
The 1W IMM01 series is designed for medical applications with 1 x MOPP @250VAC 1.5kVAC isolation and 2µA patient leakage current, it is housed in a SIP7 PCB mount plastic case.
Featuring a 2:1 input voltage range of 4.5 to 9VDC or 9 to 18VDC with regulated single outputs of 3.3, 5, 12 & 15VDC, dual outputs ±3.3, ±5, ±12 & ±15VDC.
Remote On/Off, short circuit & overload protection are standard. Operating temperature range is from -20°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±3.3 to ±15VDC
- SIP7 package
- International medical safety approvals
- 1.5kVAC isolation
- 1 x MOPP at 250VAC
- 2μA patient leakage current
- -20°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
IMM0105S3V3 | 1W | 4.5 to 9VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IMM0105S05 | 1W | 4.5 to 9VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IMM0105S12 | 1W | 4.5 to 9VDC | 12V | 0.083A | Datasheet | Stock | RFQ |
![]() |
IMM0105S15 | 1W | 4.5 to 9VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
![]() |
IMM0105D03 | 1W | 4.5 to 9VDC | 3.3V, -3.3V | 0.15A, -0.15A | Datasheet | Stock | RFQ |
![]() |
IMM0105D05 | 1W | 4.5 to 9VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IMM0105D12 | 1W | 4.5 to 9VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ |
![]() |
IMM0105D15 | 1W | 4.5 to 9VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |
![]() |
IMM0112S3V3 | 1W | 9 to 18VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IMM0112S05 | 1W | 9 to 18VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IMM0112S12 | 1W | 9 to 18VDC | 12V | 0.083A | Datasheet | Stock | RFQ |
![]() |
IMM0112S15 | 1W | 9 to 18VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
![]() |
IMM0112D03 | 1W | 9 to 18VDC | 3.3V, -3.3V | 0.15A, -0.15A | Datasheet | Stock | RFQ |
![]() |
IMM0112D05 | 1W | 9 to 18VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() |
IMM0112D12 | 1W | 9 to 18VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ |
![]() |
IMM0112D15 | 1W | 9 to 18VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |