IMM05 Series

2:1 input, 5W, regulated, DC-DC converters in a SIP9 PCB mount package for medical (1 x MOPP @250VAC) applications

The 5W IMM05 series is designed for medical applications with 1 x MOPP @250VAC, 1.5kVAC isolation and 2µA patient leakage current, it is housed in a SIP9 PCB mount plastic case.

Featuring a 2:1 input voltage ranges of 4.5 to 9VDC, 9 to 18VDC or 18 to 36VDCwith regulated single outputs of 3.3, 5, 12 & 15VDC, dual outputs ±12 & ±15VDC. 

Remote On/Off, short circuit & overload protection are standard. Operating temperature range is from -20°C to +100°C, with derating above +60°C.

 

Features

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±12 & ±15VDC
  • SIP9 package
  • International medical safety approvals
  • 1.5kVAC isolation
  • 1 x MOPP at 250VAC
  • 2μA patient leakage current
  • Remote On/Off
  • -20°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IMM0505S3V3 5W 4.5 to 9VDC 3.3V 1.2A Datasheet Stock RFQ
IMM0505S05 5W 4.5 to 9VDC 5V 1A Datasheet Stock RFQ
IMM0505S12 5W 4.5 to 9VDC 12V 0.416A Datasheet Stock RFQ
IMM0505S15 5W 4.5 to 9VDC 15V 0.333A Datasheet Stock RFQ
IMM0505D12 5W 4.5 to 9VDC 12V, -12V 0.208A, -0.208A Datasheet Stock RFQ
IMM0505D15 5W 4.5 to 9VDC 15V, -15V 0.166A, -0.166A Datasheet Stock RFQ
IMM0512S3V3 5W 9 to 18VDC 3.3V 1.2A Datasheet Stock RFQ
IMM0512S05 5W 9 to 18VDC 5V 1A Datasheet Stock RFQ
IMM0512S12 5W 9 to 18VDC 12V 0.416A Datasheet Stock RFQ
IMM0512S15 5W 9 to 18VDC 15V 0.333A Datasheet Stock RFQ
IMM0512D12 5W 9 to 18VDC 12V, -12V 0.208A, -0.208A Datasheet Stock RFQ
IMM0512D15 5W 9 to 18VDC 15V, -15V 0.166A, -0.166A Datasheet Stock RFQ
IMM0524S3V3 5W 18 to 36VDC 3.3V 1.2A Datasheet Stock RFQ
IMM0524S05 5W 18 to 36VDC 5V 1A Datasheet Stock RFQ
IMM0524S12 5W 18 to 36VDC 12V 0.416A Datasheet Stock RFQ
IMM0524S15 5W 18 to 36VDC 15V 0.333A Datasheet Stock RFQ
IMM0524D12 5W 18 to 36VDC 12V, -12V 0.208A, -0.208A Datasheet Stock RFQ
IMM0524D15 5W 18 to 36VDC 15V, -15V 0.166A, -0.166A Datasheet Stock RFQ