IP Series

4:1 input, 3W, regulated, DC-DC converters in a SIP8 PCB mount package

The IP series is housed in a SIP8 plastic case. Featuring a 4:1 input voltage range of 4.5 to 18VDC,  9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 & ±15VDC.

The 3W IP provides 1.6kVDC isolation between input and output, the output has short circuit protection, remote On/Off is standard. The operating temperature range is from -40°C to +85°C, with derating above +70°C.

 

Features

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP8 package
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +85°C operating temperature
  • Full power to +70°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IP1203SA 3W 4.5 to 18VDC 3.3V 0.7A Datasheet Stock RFQ
IP1205S 3W 4.5 to 18VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
IP1205SA 3W 4.5 to 18VDC 5V 0.6A Datasheet Stock RFQ
IP1212S 3W 4.5 to 18VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
IP1212SA 3W 4.5 to 18VDC 12V 0.25A Datasheet Stock RFQ
IP1215S 3W 4.5 to 18VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
IP1215SA 3W 4.5 to 18VDC 15V 0.2A Datasheet Stock RFQ
IP2403SA 3W 9 to 36VDC 3.3V 0.7A Datasheet Stock RFQ
IP2405S 3W 9 to 36VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
IP2405SA 3W 9 to 36VDC 5V 0.6A Datasheet Stock RFQ
IP2412S 3W 9 to 36VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
IP2412SA 3W 9 to 36VDC 12V 0.25A Datasheet Stock RFQ
IP2415S 3W 9 to 36VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
IP2415SA 3W 9 to 36VDC 15V 0.2A Datasheet Stock RFQ
IP4803SA 3W 18 to 75VDC 3.3V 0.7A Datasheet Stock RFQ
IP4805S 3W 18 to 75VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
IP4805SA 3W 18 to 75VDC 5V 0.6A Datasheet Stock RFQ
IP4812S 3W 18 to 75VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
IP4812SA 3W 18 to 75VDC 12V 0.25A Datasheet Stock RFQ
IP4815S 3W 18 to 75VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
IP4815SA 3W 18 to 75VDC 15V 0.2A Datasheet Stock RFQ