No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

ISA Series
- Unregulated dual outputs
- ±10% input range
- SMD10 Package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- Tape & Reel option
- Operating temperature -40°C to +105°C
- Full power to +100°C
- 3 year warranty
Features
- Unregulated dual outputs
- ±10% input range
- SMD10 Package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- Tape & Reel option
- Operating temperature -40°C to +105°C
- Full power to +100°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ISA0305 | 1W | 2.97 to 3.63VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() | ISA0312 | 1W | 2.97 to 3.63VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ |
![]() | ISA0505 | 1W | 4.5 to 5.5VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() | ISA0512 | 1W | 4.5 to 5.5VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ |
![]() | ISA0515 | 1W | 4.5 to 5.5VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |
![]() | ISA1205 | 1W | 10.8 to 13.2VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() | ISA1209 | 1W | 10.8 to 13.2VDC | 9V, -9V | 0.056A, -0.056A | Datasheet | Stock | RFQ |
![]() | ISA1212 | 1W | 10.8 to 13.2VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ |
![]() | ISA1215 | 1W | 10.8 to 13.2VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |
![]() | ISA1224 | 1W | 10.8 to 13.2VDC | 24V, -24V | 0.021A, -0.021A | Datasheet | Stock | RFQ |
![]() | ISA1515 | 1W | 13.5 to 16.5VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |
![]() | ISA2405 | 1W | 21.6 to 26.4VDC | 5V, -5V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
![]() | ISA2409 | 1W | 21.6 to 26.4VDC | 9V, -9V | 0.056A, -0.056A | Datasheet | Stock | RFQ |
![]() | ISA2412 | 1W | 21.6 to 26.4VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ |
![]() | ISA2415 | 1W | 21.6 to 26.4VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |
![]() | ISA2424 | 1W | 21.6 to 26.4VDC | 24V, -24V | 0.021A, -0.021A | Datasheet | Stock | RFQ |