ISB01 Series
2:1 input, 1W, regulated, DC-DC converters in a SMD14 package
The ISB01 series is housed in a SMD14 package.
Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 5, 12 & 15VDC and dual outputs ±5, ±12 & ±15VDC.
The 1W ISB01 series has 1.5kVDC isolation between input and output, short circuit protection is standard, as is remote On/Off.
The operating temperature range is from -40°C to +95°C, with derating above +75°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SMD14 package
- 1.5kVDC isolation
- Remote On/Off
- Tape & reel option
- Water washable option
- -40°C to +95°C operating temperature
- Full power to +75°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISB0105S05 | 1W | 4.5 to 9VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISB0105S12 | 1W | 4.5 to 9VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
ISB0105S15 | 1W | 4.5 to 9VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISB0105D12 | 1W | 4.5 to 9VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ | |
ISB0105D15 | 1W | 4.5 to 9VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ | |
ISB0112S05 | 1W | 9 to 18VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISB0112S12 | 1W | 9 to 18VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
ISB0112S15 | 1W | 9 to 18VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISB0112D12 | 1W | 9 to 18VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ | |
ISB0112D15 | 1W | 9 to 18VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ | |
ISB0124S05 | 1W | 18 to 36VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISB0124S12 | 1W | 18 to 36VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
ISB0124S15 | 1W | 18 to 36VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISB0124D12 | 1W | 18 to 36VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ | |
ISB0124D15 | 1W | 18 to 36VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ | |
ISB0148S05 | 1W | 36 to 75VDC | 5V | 0.2A | Datasheet | Stock | RFQ | |
ISB0148S12 | 1W | 36 to 75VDC | 12V | 0.083A | Datasheet | Stock | RFQ | |
ISB0148S15 | 1W | 36 to 75VDC | 15V | 0.067A | Datasheet | Stock | RFQ | |
ISB0148D12 | 1W | 36 to 75VDC | 12V, -12V | 0.042A, -0.042A | Datasheet | Stock | RFQ | |
ISB0148D15 | 1W | 36 to 75VDC | 15V, -15V | 0.033A, -0.033A | Datasheet | Stock | RFQ |