ISD02 Series
±10% input, 2W, unregulated, DC-DC converters in SMD8 & SMD10 packages
The ISD02 series is a compact SMD, open frame construction providing a cost effective DC-DC converter with high performance features such as 4.2kV isolation, full load operating temperature to 85°C, high reliability and short circuit protection.
Available in single or dual output variants this product family is ideal for signal conditioning and voltage matching.
Features
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 3.3 & 5.0VDC
- Dual outputs ±3.3 & ±5.0VDC
- Ultra compact SMD8 & SMD10 packages
- 4.2kVDC functional isolation
- 250VAC/400VDC working voltage
- Class B conducted emissions (with minimal additional components)
- Remote On/Off
- Tape & reel option
- Operating temperature -40°C to +105°C
- Full load to +85°C
- MTBF >6.5Mhrs
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISD0203S3V3 | 2W | 2.97 to 3.63VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
ISD0203S05 | 2W | 2.97 to 3.63VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISD0203D03 | 2W | 2.97 to 3.63VDC | 3.3V, -3.3V | 0.303A, -0.303A | Datasheet | Stock | RFQ | |
ISD0203D05 | 2W | 2.97 to 3.63VDC | 5V, -5V | 0.2A, -0.3A | Datasheet | Stock | RFQ | |
ISD0205S3V3 | 2W | 4.5 to 5.5VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ | |
ISD0205S05 | 2W | 4.5 to 5.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISD0205D03 | 2W | 4.5 to 5.5VDC | 3.3V, -3.3V | 0.303A, -0.303A | Datasheet | Stock | RFQ | |
ISD0205D05 | 2W | 4.5 to 5.5VDC | 5V, -5V | 0.2A, -0.3A | Datasheet | Stock | RFQ |