No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

ISE Series
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full load to +100°C
- 3 year warranty
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full load to +100°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ISE0303A | 1W | 2.97 to 3.63VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() | ISE0305A | 1W | 2.97 to 3.63VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | ISE0312A | 1W | 2.97 to 3.63VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
![]() | ISE0315A | 1W | 2.97 to 3.63VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
![]() | ISE0324A | 1W | 2.97 to 3.63VDC | 24V | 0.042A | Datasheet | Stock | RFQ |
![]() | ISE0503A | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() | ISE0505A | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | ISE0512A | 1W | 4.5 to 5.5VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
![]() | ISE0515A | 1W | 4.5 to 5.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
![]() | ISE0524A | 1W | 4.5 to 5.5VDC | 24V | 0.042A | Datasheet | Stock | RFQ |
![]() | ISE1203A | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() | ISE1205A | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | ISE1209A | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() | ISE1212A | 1W | 10.8 to 13.2VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
![]() | ISE1215A | 1W | 10.8 to 13.2VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
![]() | ISE1505A | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | ISE1515A | 1W | 13.5 to 16.5VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
![]() | ISE2405A | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() | ISE2409A | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() | ISE2412A | 1W | 21.6 to 26.4VDC | 12V | 0.084A | Datasheet | Stock | RFQ |
![]() | ISE2415A | 1W | 21.6 to 26.4VDC | 15V | 0.067A | Datasheet | Stock | RFQ |
![]() | ISE2424A | 1W | 21.6 to 26.4VDC | 24V | 0.042A | Datasheet | Stock | RFQ |
![]() | ISE2403A | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |