No longer manufactured

Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

Features

  • Single & Dual Output
  • SMD Package
  • Industry Standard Pinouts
  • 1000 VDC Isolation, 3000 VDC Optional
  • MTBF >3.5 MHrs
  • -40 °C to +85 °C Operation
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ISF0505A 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ