No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

ISH Series

The ISH series provides a compact, cost effective isolated DC-DC power solution.

With isolation of 1.5kV or 3kV this unregulated DC-DC series can be used in many industrial applications such as signal isolating circuits, digital and analogue circuits.

Features include high MTBF and short circuit protection in a surface mount package.

Features

  • Unregulated single output
  • ±10% input range
  • Single outputs 3.3 to 15VDC
  • SMD8 package
  • Industry standard pinout
  • 1.5kVDC isolation, 3.0kVDC option
  • Operating temperature -40°C to +105°C
  • Full power to +100°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ISH0503A 2W 4.5 to 5.5VDC 3.3V 0.4A Datasheet Stock RFQ
ISH0505A 2W 4.5 to 5.5VDC 5V 0.4A Datasheet Stock RFQ
ISH0509A 2W 4.5 to 5.5VDC 9V 0.222A Datasheet Stock RFQ
ISH0512A 2W 4.5 to 5.5VDC 12V 0.167A Datasheet Stock RFQ
ISH0515A 2W 4.5 to 5.5VDC 15V 0.133A Datasheet Stock RFQ
ISH1205A 2W 10.8 to 13.2VDC 5V 0.4A Datasheet Stock RFQ
ISH1209A 2W 10.8 to 13.2VDC 9V 0.222A Datasheet Stock RFQ
ISH1212A 2W 10.8 to 13.2VDC 12V 0.167A Datasheet Stock RFQ
ISH1215A 2W 10.8 to 13.2VDC 15V 0.133A Datasheet Stock RFQ
ISH1224A 2W 10.8 to 13.2VDC 24V 0.083A Datasheet Stock RFQ
ISH1515A 2W 13.5 to 16.5VDC 15V 0.133A Datasheet Stock RFQ
ISH2405A 2W 21.6 to 26.4VDC 5V 0.4A Datasheet Stock RFQ
ISH2412A 2W 21.6 to 26.4VDC 12V 0.167A Datasheet Stock RFQ
ISH2415A 2W 21.6 to 26.4VDC 15V 0.133A Datasheet Stock RFQ
ISH2424A 2W 21.6 to 26.4VDC 24V 0.083A Datasheet Stock RFQ