No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

ISK Series
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 12VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full power to +100°C
- 3 year warranty
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 12VDC
- SMD8 package
- Industry standard pinout
- 1.5kVDC isolation, 3.0kVDC option
- -40°C to +105°C operating temperature
- Full power to +100°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ISK0503A | 0.25W | 4.5 to 5.5VDC | 3.3V | 0.076A | Datasheet | Stock | RFQ |
![]() | ISK0505A | 0.25W | 4.5 to 5.5VDC | 5V | 0.05A | Datasheet | Stock | RFQ |
![]() | ISK1205A | 0.25W | 10.8 to 13.2VDC | 5V | 0.05A | Datasheet | Stock | RFQ |
![]() | ISK1212A | 0.25W | 10.8 to 13.2VDC | 12V | 0.021A | Datasheet | Stock | RFQ |
![]() | ISK2405A | 0.25W | 21.6 to 26.4VDC | 5V | 0.05A | Datasheet | Stock | RFQ |