ISM02 Series
±10% input, 2W, unregulated, DC-DC converters in a SMD16 package for medical (1 x MOPP @ 300VAC) applications
The 2W ISM02 series is designed for medical applications with 1 x MOPP @ 300VAC, 4kVAC reinforced isolation and 2µA patient leakage current, it is housed in a SMD16 surface mount package. Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, with regulated single outputs of 5, 12 & 15VDC, dual outputs ±12 & ±15VDC.
Short circuit protection is standard. Operating temperature range is from -20°C to +105°C, with derating from +85°C.
Features
- Unregulated single & dual outputs
- ±10% input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- SMD16 package
- International medical safety approvals
- 4.0kVAC reinforced isolation
- 1 x MOPP @ 300VAC
- 2μA patient leakage current
- Tape & reel option
- Water washable option
- Operating temperature -25°C to +105°C
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISM0205S05 | 2W | 4.5 to 5.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISM0205S12 | 2W | 4.5 to 5.5VDC | 12V | 0.165A | Datasheet | Stock | RFQ | |
ISM0205S15 | 2W | 4.5 to 5.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
ISM0205D12 | 2W | 4.5 to 5.5VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ | |
ISM0205D15 | 2W | 4.5 to 5.5VDC | 15V, -15V | 0.066A, 0.066A | Datasheet | Stock | RFQ | |
ISM0212S05 | 2W | 10.8 to 13.2VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISM0212S12 | 2W | 10.8 to 13.2VDC | 12V | 0.165A | Datasheet | Stock | RFQ | |
ISM0212S15 | 2W | 10.8 to 13.2VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
ISM0212D12 | 2W | 10.8 to 13.2VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ | |
ISM0212D15 | 2W | 10.8 to 13.2VDC | 15V, -15V | 0.066A, 0.066A | Datasheet | Stock | RFQ | |
ISM0224S05 | 2W | 21.6 to 26.4VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISM0224S12 | 2W | 21.6 to 26.4VDC | 12V | 0.165A | Datasheet | Stock | RFQ | |
ISM0224S15 | 2W | 21.6 to 26.4VDC | 15V | 0.133A | Datasheet | Stock | RFQ | |
ISM0224D12 | 2W | 21.6 to 26.4VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ | |
ISM0224D15 | 2W | 21.6 to 26.4VDC | 15V, -15V | 0.066A, 0.066A | Datasheet | Stock | RFQ |