ISU02 Series
4:1 input, 2W, regulated, DC-DC converters in a SMD14 package
The ISU02 series is housed in a SMD14 surface mount package. Featuring a 4:1 input voltage range of 4.5 to 12VDC, 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 5, 12, 15 & 24VDC with duals having ±12 & ±15VDC.
The 2W ISU02 provides 1.5kVDC isolation between input and output, the output has short circuit protection, remote On/Off is standard.
The operating temperature range is from -40°C to +95°C, with derating above +70°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 5.0 to 24VDC
- Dual outputs ±12 & ±15VDC
- SMD14 package
- Tape & reel option
- 1.5kVAC isolation
- Remote On/Off
- Water washable option
- -40°C to +95°C operating temperature
- Full power to +70°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISU0205S05 | 2W | 4.5 to 12VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISU0205S12 | 2W | 4.5 to 12VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
ISU0205S15 | 2W | 4.5 to 12VDC | 15V | 0.134A | Datasheet | Stock | RFQ | |
ISU0205S24 | 2W | 4.5 to 12VDC | 24V | 0.083A | Datasheet | Stock | RFQ | |
ISU0205D12 | 2W | 4.5 to 12VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ | |
ISU0205D15 | 2W | 4.5 to 12VDC | 15V, -15V | 0.067A, 0.067A | Datasheet | Stock | RFQ | |
ISU0224S05 | 2W | 9 to 36VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISU0224S12 | 2W | 9 to 36VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
ISU0224S15 | 2W | 9 to 36VDC | 15V | 0.134A | Datasheet | Stock | RFQ | |
ISU0224S24 | 2W | 9 to 36VDC | 24V | 0.083A | Datasheet | Stock | RFQ | |
ISU0224D12 | 2W | 9 to 36VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ | |
ISU0224D15 | 2W | 9 to 36VDC | 15V, -15V | 0.067A, 0.067A | Datasheet | Stock | RFQ | |
ISU0248S05 | 2W | 18 to 75VDC | 5V | 0.4A | Datasheet | Stock | RFQ | |
ISU0248S12 | 2W | 18 to 75VDC | 12V | 0.167A | Datasheet | Stock | RFQ | |
ISU0248S15 | 2W | 18 to 75VDC | 15V | 0.134A | Datasheet | Stock | RFQ | |
ISU0248S24 | 2W | 18 to 75VDC | 24V | 0.083A | Datasheet | Stock | RFQ | |
ISU0248D12 | 2W | 18 to 75VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ | |
ISU0248D15 | 2W | 18 to 75VDC | 15V, -15V | 0.067A, 0.067A | Datasheet | Stock | RFQ |