![](https://www.xppower.com/storage/products/images/isv02_prod_lrg.jpg)
ISV02 Series
4:1 input, 2W, regulated, DC-DC converters in a SMD12 package
The ISV02 series is a compact SMD12, open frame construction providing a cost effective DC-DC converter with high performance features such as 3.0kV isolation, 4:1 input range, full load operating temperature to 75°C, remote on/off, high reliability and short circuit protection.
Available in single or dual output versions this product family is ideal for signal conditioning and voltage matching.
Features
- Regulated single & dual outputs
- Wide 4:1 input range
- Single outputs 5.0 to 15VDC
- Dual outputs ±12 & ±15VDC
- SMD12 package
- 3.0kV isolation
- Class A conducted emissions
- Tape & reel option
- -40°C to +75°C operating temperature
- Full power to +75°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ISV0212S05 | 2W | 4.5 to 18VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
![]() |
ISV0212S12 | 2W | 4.5 to 18VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
![]() |
ISV0212S15 | 2W | 4.5 to 18VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
![]() |
ISV0212D12 | 2W | 4.5 to 18VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ |
![]() |
ISV0212D15 | 2W | 4.5 to 18VDC | 15V, -15V | 0.067A, 0.067A | Datasheet | Stock | RFQ |
![]() |
ISV0224S05 | 2W | 9 to 36VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
![]() |
ISV0224S12 | 2W | 9 to 36VDC | 12V | 0.167A | Datasheet | Stock | RFQ |
![]() |
ISV0224S15 | 2W | 9 to 36VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
![]() |
ISV0224D12 | 2W | 9 to 36VDC | 12V, -12V | 0.083A, 0.083A | Datasheet | Stock | RFQ |
![]() |
ISV0224D15 | 2W | 9 to 36VDC | 15V, -15V | 0.067A, 0.067A | Datasheet | Stock | RFQ |
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.