ISX06 Series
4:1 input, 6W, regulated, DC-DC converters in a SMD16 package
The ISX06 series is housed in a SMD16 surface mount package.
Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12, 15 & 24VDC with duals having ±5, ±12 & ±15VDC.
The 6W ISX06 provides 1.5kVDC isolation between input and output, the output has overload and short circuit protection, remote On/Off is standard.
The operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SMD16 package
- 1.5kVDC isolation
- Remote On/Off
- Water washable option
- Tape & reel option
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ISX0624S3V3 | 6W | 9 to 36VDC | 3.3V | 1.45A | Datasheet | Stock | RFQ | |
ISX0624S05 | 6W | 9 to 36VDC | 5V | 1.2A | Datasheet | Stock | RFQ | |
ISX0624S12 | 6W | 9 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
ISX0624S15 | 6W | 9 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ | |
ISX0624S24 | 6W | 9 to 36VDC | 24V | 0.25A | Datasheet | Stock | RFQ | |
ISX0624D05 | 6W | 9 to 36VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ | |
ISX0624D12 | 6W | 9 to 36VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ | |
ISX0624D15 | 6W | 9 to 36VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ | |
ISX0624S3V3 | 6W | 18 to 75VDC | 3.3V | 1.45A | Datasheet | Stock | RFQ | |
ISX0624S05 | 6W | 18 to 75VDC | 5V | 1.2A | Datasheet | Stock | RFQ | |
ISX0624S12 | 6W | 18 to 75VDC | 12V | 0.5A | Datasheet | Stock | RFQ | |
ISX0624S15 | 6W | 18 to 75VDC | 15V | 0.4A | Datasheet | Stock | RFQ | |
ISX0624S24 | 6W | 18 to 75VDC | 24V | 0.25A | Datasheet | Stock | RFQ | |
ISX0624D05 | 6W | 18 to 75VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ | |
ISX0624D12 | 6W | 18 to 75VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ | |
ISX0624D15 | 6W | 18 to 75VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |