IT Series

4:1 input, 3W, regulated, DC-DC converters in a SIP9 PCB mount package

The IT series is housed in a SIP9 plastic case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having  ±5, ±12 & ±15VDC.

The 3W IT provides 1.5kVDC isolation between input and output, the output has short circuit protection, remote On/Off is standard. The operating temperature range is from -40°C to +100°C, with derating above +75°C.

 

Features

  • Regulated single & dual outputs
  • 4:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP9 package
  • 1.5kVDC isolation
  • Remote On/Off
  • -40°C to +100°C operating temperature
  • Full power to +75°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IT2403SA 3W 9 to 36VDC 3.3V 0.7A Datasheet Stock RFQ
IT2405S 3W 9 to 36VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
IT2405SA 3W 9 to 36VDC 5V 0.6A Datasheet Stock RFQ
IT2412S 3W 9 to 36VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
IT2412SA 3W 9 to 36VDC 12V 0.25A Datasheet Stock RFQ
IT2415S 3W 9 to 36VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
IT2415SA 3W 9 to 36VDC 15V 0.2A Datasheet Stock RFQ
IT4803SA 3W 18 to 75VDC 3.3V 0.7A Datasheet Stock RFQ
IT4805S 3W 18 to 75VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
IT4805SA 3W 18 to 75VDC 5V 0.6A Datasheet Stock RFQ
IT4812S 3W 18 to 75VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
IT4812SA 3W 18 to 75VDC 12V 0.25A Datasheet Stock RFQ
IT4815S 3W 18 to 75VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
IT4815SA 3W 18 to 75VDC 15V 0.2A Datasheet Stock RFQ
No resources yet.