IT Series
4:1 input, 3W, regulated, DC-DC converters in a SIP9 PCB mount package
The IT series is housed in a SIP9 plastic case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 & ±15VDC.
The 3W IT provides 1.5kVDC isolation between input and output, the output has short circuit protection, remote On/Off is standard. The operating temperature range is from -40°C to +100°C, with derating above +75°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- SIP9 package
- 1.5kVDC isolation
- Remote On/Off
- -40°C to +100°C operating temperature
- Full power to +75°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | IT2403SA | 3W | 9 to 36VDC | 3.3V | 0.7A | Datasheet | Stock | RFQ |
![]() | IT2405S | 3W | 9 to 36VDC | 5V, -5V | 0.3A, 0.3A | Datasheet | Stock | RFQ |
![]() | IT2405SA | 3W | 9 to 36VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() | IT2412S | 3W | 9 to 36VDC | 12V, -12V | 0.125A, 0.125A | Datasheet | Stock | RFQ |
![]() | IT2412SA | 3W | 9 to 36VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() | IT2415S | 3W | 9 to 36VDC | 15V, -15V | 0.1A, 0.1A | Datasheet | Stock | RFQ |
![]() | IT2415SA | 3W | 9 to 36VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
![]() | IT4803SA | 3W | 18 to 75VDC | 3.3V | 0.7A | Datasheet | Stock | RFQ |
![]() | IT4805S | 3W | 18 to 75VDC | 5V, -5V | 0.3A, 0.3A | Datasheet | Stock | RFQ |
![]() | IT4805SA | 3W | 18 to 75VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
![]() | IT4812S | 3W | 18 to 75VDC | 12V, -12V | 0.125A, 0.125A | Datasheet | Stock | RFQ |
![]() | IT4812SA | 3W | 18 to 75VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
![]() | IT4815S | 3W | 18 to 75VDC | 15V, -15V | 0.1A, 0.1A | Datasheet | Stock | RFQ |
![]() | IT4815SA | 3W | 18 to 75VDC | 15V | 0.2A | Datasheet | Stock | RFQ |