ITP03 Series

4:1 input, 3W, regulated, DC-DC converters in a SIP6 PCB mount package

The ITP03 series is housed in a SIP6 plastic case. Featuring a 4:1 input voltage range of 4.5 to 18VDC, 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having  ±5, ±12 & ±15VDC.

The 3W ITP03 provides 1.5kVDC isolation between input and output, the output has short circuit protection, remote On/Off is standard on the single output model only. The operating temperature range is from -40°C to +75°C, with derating above +70°C.

 

Features

  • Regulated single & dual outputs
  • 4:1 input range
  • Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±3.3 to ±15VDC
  • SIP6 package
  • 1.6kVDC isolation
  • Complies with EN55032 (with minimal external components)
  • Short-circuit protection
  • Remote On/Off (single output versions only)
  • -40°C to +75°C operating temperature
  • Full power to +70°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITP0312S3V3 3W 4.5 to 18VDC 3.3V 0.7A Datasheet Stock RFQ
ITP0312S05 3W 4.5 to 18VDC 5V 0.6A Datasheet Stock RFQ
ITP0312S12 3W 4.5 to 18VDC 12V 0.25A Datasheet Stock RFQ
ITP0312S15 3W 4.5 to 18VDC 15V 0.2A Datasheet Stock RFQ
ITP0312D05 3W 4.5 to 18VDC 5V, -5V -0.3A, -0.3A Datasheet Stock RFQ
ITP0312D12 3W 4.5 to 18VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
ITP0312D15 3W 4.5 to 18VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
ITP0324S3V3 3W 9 to 36VDC 3.3V 0.7A Datasheet Stock RFQ
ITP0324S05 3W 9 to 36VDC 5V 0.6A Datasheet Stock RFQ
ITP0324S12 3W 9 to 36VDC 12V 0.25A Datasheet Stock RFQ
ITP0324S15 3W 9 to 36VDC 15V 0.2A Datasheet Stock RFQ
ITP0324D05 3W 9 to 36VDC 5V, -5V -0.3A, -0.3A Datasheet Stock RFQ
ITP0324D12 3W 9 to 36VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
ITP0324D15 3W 9 to 36VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
ITP0348S3V3 3W 18 to 75VDC 3.3V 0.7A Datasheet Stock RFQ
ITP0348S05 3W 18 to 75VDC 5V 0.6A Datasheet Stock RFQ
ITP0348S12 3W 18 to 75VDC 12V 0.25A Datasheet Stock RFQ
ITP0348S15 3W 18 to 75VDC 15V 0.2A Datasheet Stock RFQ
ITP0348D05 3W 18 to 75VDC 5V, -5V -0.3A, -0.3A Datasheet Stock RFQ
ITP0348D12 3W 18 to 75VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
ITP0348D15 3W 18 to 75VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ