ITQ Series
4:1 input, 6W, regulated, DC-DC converters in a SIP8 PCB mount package
The ITQ06 series is housed in a SIP8 plastic case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 9, 12, 15 or 24VDC with duals having ±5, ±12 & ±15VDC.
The 6W ITQ06 provides 1.5kVDC isolation between input and output, with 3kV available as an option. The output has short circuit protection, there is no minimum load requirement. remote On/Off is standard.
The operating temperature range is from -40°C to +100°C, with derating above +70°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.5kVDC isolation, 3.0kVDC option
- Remote On/Off
- No minimum load
- -40°C to +100°C operating temperature
- Full power to +85°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ITQ2403SA | 6W | 9 to 36VDC | 3.3V | 1.5A | Datasheet | Stock | RFQ |
![]() | ITQ2405SA | 6W | 9 to 36VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() | ITQ2409SA | 6W | 9 to 36VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() | ITQ2412SA | 6W | 9 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() | ITQ2415SA | 6W | 9 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() | ITQ2424SA | 6W | 9 to 36VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() | ITQ2405S | 6W | 9 to 36VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITQ2412S | 6W | 9 to 36VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITQ2415S | 6W | 9 to 36VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |
![]() | ITQ4803SA | 6W | 18 to 75VDC | 3.3V | 1.5A | Datasheet | Stock | RFQ |
![]() | ITQ4805SA | 6W | 18 to 75VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() | ITQ4809SA | 6W | 18 to 75VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() | ITQ4812SA | 6W | 18 to 75VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() | ITQ4815SA | 6W | 18 to 75VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() | ITQ4824SA | 6W | 18 to 75VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() | ITQ4805S | 6W | 18 to 75VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITQ4812S | 6W | 18 to 75VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITQ4815S | 6W | 18 to 75VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |