ITU03 Series

4:1 Input, 3W, regulated, DC-DC converters in a DIP8 package

The ITU03 with a 4:1 input range is particularly suited to portable & battery-operated equipment where it can provide a constant load voltage at different states of battery charge/discharge. Applications are not confined to portable equipment, the ITU03 can be used to provide a regulated point of load source from a DC bus, wherever a small amount of power is required.

The ITU03 is a DIP8 packaged version of the SIP6 ITP03, both devices have remote control on the single output versions, but in addition the ITU03 has this feature on the dual output versions. 

Features

  • Regulated single & dual outputs from 3.3 to 30VDC
  • Wide 4:1 input range
  • Input ranges 4.5 to 18, 9 to 36, 18 to 75VDC
  • DIP8 package
  • 1.6kVDC isolation
  • Efficiency to 84%
  • Complies with EN55032 class A
  • Short-circuit protection
  • Remote On/Off
  • -40°C to +80°C operating temperature
  • Full power to +70°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ITU0312S3V3 3W 4.5 to 18VDC 3.3V 0.7A Datasheet Stock RFQ
ITU0312S05 3W 4.5 to 18VDC 5V 0.6A Datasheet Stock RFQ
ITU0312S12 3W 4.5 to 18VDC 12V 0.25A Datasheet Stock RFQ
ITU0312S15 3W 4.5 to 18VDC 15V 0.2A Datasheet Stock RFQ
ITU0312D05 3W 4.5 to 18VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
ITU0312D12 3W 4.5 to 18VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
ITU0312D15 3W 4.5 to 18VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
ITU0324S3V3 3W 9 to 36VDC 3.3V 0.7A Datasheet Stock RFQ
ITU0324S05 3W 9 to 36VDC 5V 0.6A Datasheet Stock RFQ
ITU0324S12 3W 9 to 36VDC 12V 0.25A Datasheet Stock RFQ
ITU0324S15 3W 9 to 36VDC 15V 0.2A Datasheet Stock RFQ
ITU0324D05 3W 9 to 36VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
ITU0324D12 3W 9 to 36VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
ITU0324D15 3W 9 to 36VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
ITU0348S3V3 3W 18 to 75VDC 3.3V 0.7A Datasheet Stock RFQ
ITU0348S05 3W 18 to 75VDC 5V 0.6A Datasheet Stock RFQ
ITU0348S12 3W 18 to 75VDC 12V 0.25A Datasheet Stock RFQ
ITU0348S15 3W 18 to 75VDC 15V 0.2A Datasheet Stock RFQ
ITU0348D05 3W 18 to 75VDC 5V, -5V 0.3A, 0.3A Datasheet Stock RFQ
ITU0348D12 3W 18 to 75VDC 12V, -12V 0.125A, 0.125A Datasheet Stock RFQ
ITU0348D15 3W 18 to 75VDC 15V, -15V 0.1A, 0.1A Datasheet Stock RFQ
No documents yet.
No resources yet.