ITX Series
2:1 input, 6W, regulated, DC-DC converters in a SIP8 PCB mount package
The ITX series is housed in a SIP8 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12, 15 & 24VDC and dual outputs ±5, ±12 & ±15VDC.
The 6W ITX series has 1.5kVDC isolation (3kVDC optional) between input and output, short circuit protection is standard, remote On/Off is optional. The operating temperature range is from -40°C to +90°C, with derating above +65°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.5kVDC isolation, 3.0kVDC option
- Remote On/Off option
- -40°C to +90°C operating temperature
- Full power to +65°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ITX0503SA | 6W | 4.5 to 9VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() | ITX0505SA | 6W | 4.5 to 9VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() | ITX0509SA | 6W | 4.5 to 9VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() | ITX0512SA | 6W | 4.5 to 9VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() | ITX0515SA | 6W | 4.5 to 9VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() | ITX0524SA | 6W | 4.5 to 9VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() | ITX0505S | 6W | 4.5 to 9VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITX0512S | 6W | 4.5 to 9VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITX0515S | 6W | 4.5 to 9VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |
![]() | ITX1203SA | 6W | 9 to 18VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() | ITX1205SA | 6W | 9 to 18VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() | ITX1209SA | 6W | 9 to 18VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() | ITX1212SA | 6W | 9 to 18VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() | ITX1215SA | 6W | 9 to 18VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() | ITX1224SA | 6W | 9 to 18VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() | ITX1205S | 6W | 9 to 18VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITX1212S | 6W | 9 to 18VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITX1215S | 6W | 9 to 18VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |
![]() | ITX2403SA | 6W | 18 to 36VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() | ITX2405SA | 6W | 18 to 36VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() | ITX2409SA | 6W | 18 to 36VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() | ITX2412SA | 6W | 18 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() | ITX2415SA | 6W | 18 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() | ITX2424SA | 6W | 18 to 36VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() | ITX2405S | 6W | 18 to 36VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITX2412S | 6W | 18 to 36VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITX2415S | 6W | 18 to 36VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |
![]() | ITX4803SA | 6W | 36 to 75VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() | ITX4805SA | 6W | 36 to 75VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() | ITX4809SA | 6W | 36 to 75VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() | ITX4812SA | 6W | 36 to 75VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() | ITX4815SA | 6W | 36 to 75VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() | ITX4824SA | 6W | 36 to 75VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() | ITX4805S | 6W | 36 to 75VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITX4812S | 6W | 36 to 75VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITX4815S | 6W | 36 to 75VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |