ITZ Series
4:1 input, 9W, regulated, DC-DC converters in a SIP8 PCB mount package
The ITZ09 series is housed in a SIP8 plastic case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 9, 12, 15 or 24VDC with duals having ±5, ±12 & ±15VDC.
The ITZ09 provides 1.6kVDC functional isolation between input and output, the output has overload. over voltage and short circuit protection, remote On/Off is standard.
The operating temperature range is from -40°C to +85°C, with derating above +50°C.
Features
- Regulated single & dual outputs
- 4:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±5.0 to ±15VDC
- SIP8 package
- 1.5kVDC isolation
- Remote On/Off
- No minimum load
- -40°C to +85°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ITZ0924S3V3 | 9W | 9 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
![]() | ITZ0924S05 | 9W | 9 to 36VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() | ITZ0924S09 | 9W | 9 to 36VDC | 9V | 1A | Datasheet | Stock | RFQ |
![]() | ITZ0924S12 | 9W | 9 to 36VDC | 12V | 0.75A | Datasheet | Stock | RFQ |
![]() | ITZ0924S15 | 9W | 9 to 36VDC | 15V | 0.6A | Datasheet | Stock | RFQ |
![]() | ITZ0924S24 | 9W | 9 to 36VDC | 24V | 0.375A | Datasheet | Stock | RFQ |
![]() | ITZ0924D05 | 9W | 9 to 36VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITZ0924D12 | 9W | 9 to 36VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITZ0924D15 | 9W | 9 to 36VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |
![]() | ITZ0948S3V3 | 9W | 18 to 75VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
![]() | ITZ0948S05 | 9W | 18 to 75VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() | ITZ0948S09 | 9W | 18 to 75VDC | 9V | 1A | Datasheet | Stock | RFQ |
![]() | ITZ0948S12 | 9W | 18 to 75VDC | 12V | 0.75A | Datasheet | Stock | RFQ |
![]() | ITZ0948S15 | 9W | 18 to 75VDC | 15V | 0.6A | Datasheet | Stock | RFQ |
![]() | ITZ0948S24 | 9W | 18 to 75VDC | 24V | 0.375A | Datasheet | Stock | RFQ |
![]() | ITZ0948D05 | 9W | 18 to 75VDC | 5V, -5V | 0.6A, 0.6A | Datasheet | Stock | RFQ |
![]() | ITZ0948D12 | 9W | 18 to 75VDC | 12V, -12V | 0.25A, 0.25A | Datasheet | Stock | RFQ |
![]() | ITZ0948D15 | 9W | 18 to 75VDC | 15V, -15V | 0.2A, 0.2A | Datasheet | Stock | RFQ |