IV Series

±10% input, 1W, regulated, DC-DC converters in a SIP7 or DIP14 PCB mount package

The IV series is housed in a SIP7 or DIP14 plastic case for PCB mounting.

Featuring a ±10% input voltage range for 5, 12 & 24VDC nominal inputs, offering both single and dual outputs, singles have 3.3, 5, 9, 12, 15 & 24VDC with duals having  ±3.3, ±5, ±9, ±12, ±15 & ±24VDC. 

The 1W IV provides 3.0kVDC isolation between input and output as standard, with 4 & 6kVDC isolation versions also available as an option.

The operating temperature range is from -40°C to +85°C, with no derating.

 

Features

  • Unregulated single outputs
  • ±10% input range
  • Single outputs 3.3 to 24VDC
  • Duals outputs  ±3.3, ±5, ±9, ±12, ±15 & ±24VDC. 
  • SIP7 or DIP14 package
  • 3.0kVDC isolation, 4.0 & 6.0kVDC options
  • -40°C to +85°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IV0503SA 1W 4.5 to 5.5VDC 3.3V 0.3A Datasheet Stock RFQ
IV0505SA 1W 4.5 to 5.5VDC 5V 0.2A Datasheet Stock RFQ
IV0509SA 1W 4.5 to 5.5VDC 9V 0.112A Datasheet Stock RFQ
IV0512SA 1W 4.5 to 5.5VDC 12V 0.084A Datasheet Stock RFQ
IV0515SA 1W 4.5 to 5.5VDC 15V 0.066A Datasheet Stock RFQ
IV0524SA 1W 4.5 to 5.5VDC 24V 0.042A Datasheet Stock RFQ
IV1203SA 1W 10.8 to 13.2VDC 3.3V 0.3A Datasheet Stock RFQ
IV1205SA 1W 10.8 to 13.2VDC 5V 0.2A Datasheet Stock RFQ
IV1209SA 1W 10.8 to 13.2VDC 9V 0.112A Datasheet Stock RFQ
IV1212SA 1W 10.8 to 13.2VDC 12V 0.084A Datasheet Stock RFQ
IV1215SA 1W 10.8 to 13.2VDC 15V 0.066A Datasheet Stock RFQ
IV1224SA 1W 10.8 to 13.2VDC 24V 0.042A Datasheet Stock RFQ
IV2403SA 1W 21.6 to 26.4VDC 3.3V 0.3A Datasheet Stock RFQ
IV2405SA 1W 21.6 to 26.4VDC 5V 0.2A Datasheet Stock RFQ
IV2409SA 1W 21.6 to 26.4VDC 9V 0.112A Datasheet Stock RFQ
IV2412SA 1W 21.6 to 26.4VDC 12V 0.084A Datasheet Stock RFQ
IV2415SA 1W 21.6 to 26.4VDC 15V 0.066A Datasheet Stock RFQ
IV2424SA 1W 21.6 to 26.4VDC 24V 0.042A Datasheet Stock RFQ