![](https://www.xppower.com/images/legacy-not-manufactured-icon.png)
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
![](https://www.xppower.com/storage/products/images/IVB01_Series_prod_lrg.jpg)
IVB01 Series
±10% input, 1W, unregulated, single output DC-DC converters in a SIP7 PCB mount package
The single output IVB01 series is an ideal solution for isolating voltage rails in a distributed power supply architecture such as analog, digital, data and relay circuits. This product family offers a compact design with high efficiency, 3.0kV functional isolation, short circuit protection and high operating temperature.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP7 package
- 3.0kVDC isolation
- Continuous short circuit protection
- Class B conducted & radiated emissions
- -40˚C to +105˚C operating temperature
- Full load to 100˚C ambient
- MTBF >3.5Mhrs
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
IVB0105S3V3 | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IVB0105S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0105S09 | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0105S12 | 1W | 4.5 to 5.5VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0105S15 | 1W | 4.5 to 5.5VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0105S24 | 1W | 4.5 to 5.5VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
![]() |
IVB0112S3V3 | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IVB0112S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0112S09 | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0112S12 | 1W | 10.8 to 13.2VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0112S15 | 1W | 10.8 to 13.2VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0112S24 | 1W | 10.8 to 13.2VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
![]() |
IVB0115S05 | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0115S09 | 1W | 13.5 to 16.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0115S12 | 1W | 13.5 to 16.5VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0115S15 | 1W | 13.5 to 16.5VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0115S24 | 1W | 13.5 to 16.5VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
![]() |
IVB0124S3V3 | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IVB0124S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0124S09 | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0124S12 | 1W | 21.6 to 26.4VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0124S15 | 1W | 21.6 to 26.4VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0124S24 | 1W | 21.6 to 26.4VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
![]() |
IVB0105S3V3 | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IVB0105S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0105S09 | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0105S12 | 1W | 4.5 to 5.5VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0105S15 | 1W | 4.5 to 5.5VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0105S24 | 1W | 4.5 to 5.5VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
![]() |
IVB0112S3V3 | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IVB0112S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0112S09 | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0112S12 | 1W | 10.8 to 13.2VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0112S15 | 1W | 10.8 to 13.2VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0112S24 | 1W | 10.8 to 13.2VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
![]() |
IVB0115S05 | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0115S09 | 1W | 13.5 to 16.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0115S12 | 1W | 13.5 to 16.5VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0115S15 | 1W | 13.5 to 16.5VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0115S24 | 1W | 13.5 to 16.5VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
![]() |
IVB0124S3V3 | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
![]() |
IVB0124S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
![]() |
IVB0124S09 | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
![]() |
IVB0124S12 | 1W | 21.6 to 26.4VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
IVB0124S15 | 1W | 21.6 to 26.4VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
![]() |
IVB0124S24 | 1W | 21.6 to 26.4VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
Safety
Environmental Compliance
Declarations of Conformity (DofC)
No resources yet.