IZ Series

2:1 input, 3W, regulated, DC-DC converters in a SIP8 PCB mount package

The IZ series is housed in a SIP8 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 72VDC with regulated single outputs of 3.3, 5, 9, 12 & 15VDC and dual outputs ±5, ±9, ±12 or ±15VDC. 

The 3W IZ series has 1.6kVDC isolation between input and output. Remote On/Off and short circuit protection are standard. The operating temperature range is from -40°C to +100°C, with derating above +85°C.

 

Features

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • SIP8 package
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +70°C operating temperature
  • Full power to +75°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
IZ0503SA 3W 4.5 to 9VDC 3.3V 0.7A Datasheet Stock RFQ
IZ0505S 3W 4.5 to 9VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
IZ0505SA 3W 4.5 to 9VDC 5V 0.6A Datasheet Stock RFQ
IZ0512S 3W 4.5 to 9VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
IZ0512SA 3W 4.5 to 9VDC 12V 0.25A Datasheet Stock RFQ
IZ0515S 3W 4.5 to 9VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
IZ0515SA 3W 4.5 to 9VDC 15V 0.2A Datasheet Stock RFQ
IZ1203SA 3W 9 to 18VDC 3.3V 0.7A Datasheet Stock RFQ
IZ1205S 3W 9 to 18VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
IZ1205SA 3W 9 to 18VDC 5V 0.6A Datasheet Stock RFQ
IZ1212S 3W 9 to 18VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
IZ1212SA 3W 9 to 18VDC 12V 0.25A Datasheet Stock RFQ
IZ1215S 3W 9 to 18VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
IZ1215SA 3W 9 to 18VDC 15V 0.2A Datasheet Stock RFQ
IZ2403SA 3W 18 to 36VDC 3.3V 0.7A Datasheet Stock RFQ
IZ2405S 3W 18 to 36VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
IZ2405SA 3W 18 to 36VDC 5V 0.6A Datasheet Stock RFQ
IZ2412S 3W 18 to 36VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
IZ2412SA 3W 18 to 36VDC 12V 0.25A Datasheet Stock RFQ
IZ2415S 3W 18 to 36VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
IZ2415SA 3W 18 to 36VDC 15V 0.2A Datasheet Stock RFQ
IZ4803SA 3W 36 to 72VDC 3.3V 0.7A Datasheet Stock RFQ
IZ4805S 3W 36 to 72VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
IZ4805SA 3W 36 to 72VDC 5V 0.6A Datasheet Stock RFQ
IZ4812S 3W 36 to 72VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
IZ4812SA 3W 36 to 72VDC 12V 0.25A Datasheet Stock RFQ
IZ4815S 3W 36 to 72VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
IZ4815SA 3W 36 to 72VDC 15V 0.2A Datasheet Stock RFQ
No resources yet.