JCA03 Series
2:1 input, 3W, regulated, DC-DC converters in a 1" x 0.8" PCB mount package
The JCA03 series is housed in a 1" x 0.8" x 0.4” (25.4 x 20.3 x 10.2 mm) PCB mount metal case.
Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 or ±15VDC.
The 3W JCA03 has 1.5kVDC isolation between input and output, over voltage, overload & short circuit protection is standard.
The operating temperature range is from -40°C to +100°C, with derating above +75°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- 1.0" x 0.8" metal case
- Industry standard pinout
- 1.5kVDC isolation
- -40°C to +100°C operating temperature
- Full power to +75°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JCA0305D01 | 3W | 4.5 to 9VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
JCA0305D02 | 3W | 4.5 to 9VDC | 12V, -12V | 0.13A, -0.13A | Datasheet | Stock | RFQ | |
JCA0305D03 | 3W | 4.5 to 9VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
JCA0305S03 | 3W | 4.5 to 9VDC | 3.3V | 0.91A | Datasheet | Stock | RFQ | |
JCA0305S05 | 3W | 4.5 to 9VDC | 5V | 0.6A | Datasheet | Stock | RFQ | |
JCA0305S12 | 3W | 4.5 to 9VDC | 12V | 0.26A | Datasheet | Stock | RFQ | |
JCA0305S15 | 3W | 4.5 to 9VDC | 15V | 0.2A | Datasheet | Stock | RFQ | |
JCA0312D01 | 3W | 9 to 18VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
JCA0312D02 | 3W | 9 to 18VDC | 12V, -12V | 0.13A, -0.13A | Datasheet | Stock | RFQ | |
JCA0312D03 | 3W | 9 to 18VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
JCA0312S03 | 3W | 9 to 18VDC | 3.3V | 0.91A | Datasheet | Stock | RFQ | |
JCA0312S05 | 3W | 9 to 18VDC | 5V | 0.6A | Datasheet | Stock | RFQ | |
JCA0312S12 | 3W | 9 to 18VDC | 12V | 0.26A | Datasheet | Stock | RFQ | |
JCA0312S15 | 3W | 9 to 18VDC | 15V | 0.2A | Datasheet | Stock | RFQ | |
JCA0324D01 | 3W | 18 to 36VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
JCA0324D02 | 3W | 18 to 36VDC | 12V, -12V | 0.13A, -0.13A | Datasheet | Stock | RFQ | |
JCA0324D03 | 3W | 18 to 36VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
JCA0324S03 | 3W | 18 to 36VDC | 3.3V | 0.91A | Datasheet | Stock | RFQ | |
JCA0324S05 | 3W | 18 to 36VDC | 5V | 0.6A | Datasheet | Stock | RFQ | |
JCA0324S12 | 3W | 18 to 36VDC | 12V | 0.26A | Datasheet | Stock | RFQ | |
JCA0324S15 | 3W | 18 to 36VDC | 15V | 0.2A | Datasheet | Stock | RFQ | |
JCA0348D01 | 3W | 36 to 75VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ | |
JCA0348D02 | 3W | 36 to 75VDC | 12V, -12V | 0.13A, -0.13A | Datasheet | Stock | RFQ | |
JCA0348D03 | 3W | 36 to 75VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ | |
JCA0348S03 | 3W | 36 to 75VDC | 3.3V | 0.91A | Datasheet | Stock | RFQ | |
JCA0348S05 | 3W | 36 to 75VDC | 5V | 0.6A | Datasheet | Stock | RFQ | |
JCA0348S12 | 3W | 36 to 75VDC | 12V | 0.26A | Datasheet | Stock | RFQ | |
JCA0348S15 | 3W | 36 to 75VDC | 15V | 0.2A | Datasheet | Stock | RFQ |