JCA04 Series
2:1 input, 4W, regulated, DC-DC converters in a 1" x 0.8" PCB mount package
The JCA04 series is housed in a 1" x 0.8" x 0.4” (25.4 x 20.3 x 10.2 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 or ±15VDC.
The 4W JCA04 has 1.5kVDC isolation between input and output, over voltage, overload & short circuit protection is standard. The operating temperature range is from -40°C to +100°C, with derating above +75°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- 1.0" x 0.8" metal case
- 1.5kVDC isolation
- -40°C to +100°C operating temperature
- Full power to +85°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JCA0405D01 | 4W | 4.5 to 9VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ | |
JCA0405D02 | 4W | 4.5 to 9VDC | 12V, -12V | 0.17A, -0.17A | Datasheet | Stock | RFQ | |
JCA0405D03 | 4W | 4.5 to 9VDC | 15V, -15V | 0.14A, -0.14A | Datasheet | Stock | RFQ | |
JCA0405S03 | 4W | 4.5 to 9VDC | 3.3V | 1.22A | Datasheet | Stock | RFQ | |
JCA0405S05 | 4W | 4.5 to 9VDC | 5V | 0.8A | Datasheet | Stock | RFQ | |
JCA0405S12 | 4W | 4.5 to 9VDC | 12V | 0.34A | Datasheet | Stock | RFQ | |
JCA0405S15 | 4W | 4.5 to 9VDC | 15V | 0.28A | Datasheet | Stock | RFQ | |
JCA0412D01 | 4W | 9 to 18VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ | |
JCA0412D02 | 4W | 9 to 18VDC | 12V, -12V | 0.17A, -0.17A | Datasheet | Stock | RFQ | |
JCA0412D03 | 4W | 9 to 18VDC | 15V, -15V | 0.14A, -0.14A | Datasheet | Stock | RFQ | |
JCA0412S03 | 4W | 9 to 18VDC | 3.3V | 1.22A | Datasheet | Stock | RFQ | |
JCA0412S05 | 4W | 9 to 18VDC | 5V | 0.8A | Datasheet | Stock | RFQ | |
JCA0412S12 | 4W | 9 to 18VDC | 12V | 0.34A | Datasheet | Stock | RFQ | |
JCA0412S15 | 4W | 9 to 18VDC | 15V | 0.28A | Datasheet | Stock | RFQ | |
JCA0424D01 | 4W | 18 to 36VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ | |
JCA0424D02 | 4W | 18 to 36VDC | 12V, -12V | 0.17A, -0.17A | Datasheet | Stock | RFQ | |
JCA0424D03 | 4W | 18 to 36VDC | 15V, -15V | 0.14A, -0.14A | Datasheet | Stock | RFQ | |
JCA0424S03 | 4W | 18 to 36VDC | 3.3V | 1.22A | Datasheet | Stock | RFQ | |
JCA0424S05 | 4W | 18 to 36VDC | 5V | 0.8A | Datasheet | Stock | RFQ | |
JCA0424S12 | 4W | 18 to 36VDC | 12V | 0.34A | Datasheet | Stock | RFQ | |
JCA0424S15 | 4W | 18 to 36VDC | 15V | 0.28A | Datasheet | Stock | RFQ | |
JCA0448D01 | 4W | 36 to 75VDC | 5V, -5V | 0.4A, -0.4A | Datasheet | Stock | RFQ | |
JCA0448D02 | 4W | 36 to 75VDC | 12V, -12V | 0.17A, -0.17A | Datasheet | Stock | RFQ | |
JCA0448D03 | 4W | 36 to 75VDC | 15V, -15V | 0.14A, -0.14A | Datasheet | Stock | RFQ | |
JCA0448S03 | 4W | 36 to 75VDC | 3.3V | 1.22A | Datasheet | Stock | RFQ | |
JCA0448S05 | 4W | 36 to 75VDC | 5V | 0.8A | Datasheet | Stock | RFQ | |
JCA0448S12 | 4W | 36 to 75VDC | 12V | 0.34A | Datasheet | Stock | RFQ | |
JCA0448S15 | 4W | 36 to 75VDC | 15V | 0.28A | Datasheet | Stock | RFQ |