![](https://www.xppower.com/storage/products/images/JCA10_prod_lrg.jpg)
JCA10 Series
2:1 input, 10W, regulated, DC-DC converters in a 1" x 0.8" PCB mount package
The JCA10 series is housed in a 1" x 0.8" x 0.4” (25.4 x 20.3 x 10.2 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 or ±15VDC.
The 10W JCA10 has 1.5kVDC isolation between input and output, over voltage, overload & short circuit protection is standard. The operating temperature range is from -40°C to +100°C, with derating above +70°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- 1.0" x 0.8" metal case
- 1.5kVDC isolation
- -40°C to +100°C operating temperature
- Full power to +75°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCA1005S03 | 10W | 4.5 to 9VDC | 3.3V | 2.42A | Datasheet | Stock | RFQ |
![]() |
JCA1005S05 | 10W | 4.5 to 9VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JCA1005S12 | 10W | 4.5 to 9VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
JCA1005S15 | 10W | 4.5 to 9VDC | 15V | 0.66A | Datasheet | Stock | RFQ |
![]() |
JCA1005D01 | 10W | 4.5 to 9VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
![]() |
JCA1005D02 | 10W | 4.5 to 9VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
JCA1005D03 | 10W | 4.5 to 9VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ |
![]() |
JCA1012S03 | 10W | 9 to 18VDC | 3.3V | 2.42A | Datasheet | Stock | RFQ |
![]() |
JCA1012S05 | 10W | 9 to 18VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JCA1012S12 | 10W | 9 to 18VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
JCA1012S15 | 10W | 9 to 18VDC | 15V | 0.66A | Datasheet | Stock | RFQ |
![]() |
JCA1012D01 | 10W | 9 to 18VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
![]() |
JCA1012D02 | 10W | 9 to 18VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
JCA1012D03 | 10W | 9 to 18VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ |
![]() |
JCA1024S03 | 10W | 18 to 36VDC | 3.3V | 2.42A | Datasheet | Stock | RFQ |
![]() |
JCA1024S05 | 10W | 18 to 36VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JCA1024S12 | 10W | 18 to 36VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
JCA1024S15 | 10W | 18 to 36VDC | 15V | 0.66A | Datasheet | Stock | RFQ |
![]() |
JCA1024D01 | 10W | 18 to 36VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
![]() |
JCA1024D02 | 10W | 18 to 36VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
JCA1024D03 | 10W | 18 to 36VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ |
![]() |
JCA1048S03 | 10W | 36 to 75VDC | 3.3V | 2.42A | Datasheet | Stock | RFQ |
![]() |
JCA1048S05 | 10W | 36 to 75VDC | 5V | 1.6A | Datasheet | Stock | RFQ |
![]() |
JCA1048S12 | 10W | 36 to 75VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
![]() |
JCA1048S15 | 10W | 36 to 75VDC | 15V | 0.66A | Datasheet | Stock | RFQ |
![]() |
JCA1048D01 | 10W | 36 to 75VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
![]() |
JCA1048D02 | 10W | 36 to 75VDC | 12V, -12V | 0.42A, -0.42A | Datasheet | Stock | RFQ |
![]() |
JCA1048D03 | 10W | 36 to 75VDC | 15V, -15V | 0.33A, -0.33A | Datasheet | Stock | RFQ |