![](https://www.xppower.com/storage/products/images/JCD_prod_lrg.jpg)
JCD05 Series
2:1 input, 5W, regulated, DC-DC converters in a DIP24 PCB mount package
The JCD05 series is housed in a DIP24 PCB mount metal case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 9, 12, 15 & 24VDC and dual outputs ±3.3 ±5, ±9, ±12, ±15 or ±24VDC.
The 5W JCD05 has 1.6kVDC isolation (3.5kV optional) between input and output, overload & short circuit protection are standard. The operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±3.3 to ±24VDC
- DIP24 metal case
- 1.6kVDC isolation, 3.5kVDC option
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCD0505S3V3 | 5W | 4.5 to 9VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() |
JCD0505S05 | 5W | 4.5 to 9VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
JCD0505S12 | 5W | 4.5 to 9VDC | 12V | 0.417A | Datasheet | Stock | RFQ |
![]() |
JCD0505S15 | 5W | 4.5 to 9VDC | 15V | 0.333A | Datasheet | Stock | RFQ |
![]() |
JCD0505D03 | 5W | 4.5 to 9VDC | 3.3V, -3.3V | 0.75A, -0.75A | Datasheet | Stock | RFQ |
![]() |
JCD0505D05 | 5W | 4.5 to 9VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0505D12 | 5W | 4.5 to 9VDC | 12V, -12V | 0.208A, -0.208A | Datasheet | Stock | RFQ |
![]() |
JCD0505D15 | 5W | 4.5 to 9VDC | 15V, -15V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
![]() |
JCD0512S3V3 | 5W | 9 to 18VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() |
JCD0512S05 | 5W | 9 to 18VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
JCD0512S09 | 5W | 9 to 18VDC | 9V | 0.555A | Datasheet | Stock | RFQ |
![]() |
JCD0512S12 | 5W | 9 to 18VDC | 12V | 0.417A | Datasheet | Stock | RFQ |
![]() |
JCD0512S15 | 5W | 9 to 18VDC | 15V | 0.333A | Datasheet | Stock | RFQ |
![]() |
JCD0512S24 | 5W | 9 to 18VDC | 24V | 0.208A | Datasheet | Stock | RFQ |
![]() |
JCD0512D03 | 5W | 9 to 18VDC | 3.3V, -3.3V | 0.75A, -0.75A | Datasheet | Stock | RFQ |
![]() |
JCD0512D05 | 5W | 9 to 18VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0512D09 | 5W | 9 to 18VDC | 9V, -9V | 0.278A, -0.278A | Datasheet | Stock | RFQ |
![]() |
JCD0512D12 | 5W | 9 to 18VDC | 12V, -12V | 0.208A, -0.208A | Datasheet | Stock | RFQ |
![]() |
JCD0512D15 | 5W | 9 to 18VDC | 15V, -15V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
![]() |
JCD0512D24 | 5W | 9 to 18VDC | 24V, -24V | 0.104A, -0.104A | Datasheet | Stock | RFQ |
![]() |
JCD0524S3V3 | 5W | 18 to 36VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() |
JCD0524S05 | 5W | 18 to 36VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
JCD0524S09 | 5W | 18 to 36VDC | 9V | 0.555A | Datasheet | Stock | RFQ |
![]() |
JCD0524S12 | 5W | 18 to 36VDC | 12V | 0.417A | Datasheet | Stock | RFQ |
![]() |
JCD0524S15 | 5W | 18 to 36VDC | 15V | 0.333A | Datasheet | Stock | RFQ |
![]() |
JCD0524S24 | 5W | 18 to 36VDC | 24V | 0.208A | Datasheet | Stock | RFQ |
![]() |
JCD0524D03 | 5W | 18 to 36VDC | 3.3V, -3.3V | 0.75A, -0.75A | Datasheet | Stock | RFQ |
![]() |
JCD0524D05 | 5W | 18 to 36VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0524D09 | 5W | 18 to 36VDC | 9V, -9V | 0.278A, -0.278A | Datasheet | Stock | RFQ |
![]() |
JCD0524D12 | 5W | 18 to 36VDC | 12V, -12V | 0.208A, -0.208A | Datasheet | Stock | RFQ |
![]() |
JCD0524D15 | 5W | 18 to 36VDC | 15V, -15V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
![]() |
JCD0524D24 | 5W | 18 to 36VDC | 24V, -24V | 0.104A, -0.104A | Datasheet | Stock | RFQ |
![]() |
JCD0548S3V3 | 5W | 36 to 72VDC | 3.3V | 1.3A | Datasheet | Stock | RFQ |
![]() |
JCD0548S05 | 5W | 36 to 72VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
JCD0548S09 | 5W | 36 to 72VDC | 9V | 0.555A | Datasheet | Stock | RFQ |
![]() |
JCD0548S12 | 5W | 36 to 72VDC | 12V | 0.417A | Datasheet | Stock | RFQ |
![]() |
JCD0548S15 | 5W | 36 to 72VDC | 15V | 0.333A | Datasheet | Stock | RFQ |
![]() |
JCD0548S24 | 5W | 36 to 72VDC | 24V | 0.208A | Datasheet | Stock | RFQ |
![]() |
JCD0548D03 | 5W | 36 to 72VDC | 3.3V, -3.3V | 0.75A, -0.75A | Datasheet | Stock | RFQ |
![]() |
JCD0548D05 | 5W | 36 to 72VDC | 5V, -5V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0548D09 | 5W | 36 to 72VDC | 9V, -9V | 0.278A, -0.278A | Datasheet | Stock | RFQ |
![]() |
JCD0548D12 | 5W | 36 to 72VDC | 12V, -12V | 0.208A, -0.208A | Datasheet | Stock | RFQ |
![]() |
JCD0548D15 | 5W | 36 to 72VDC | 15V, -15V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
![]() |
JCD0548D24 | 5W | 36 to 72VDC | 24V, -24V | 0.104A, -0.104A | Datasheet | Stock | RFQ |