![](https://www.xppower.com/storage/products/images/JCD_prod_lrg.jpg)
JCD06 Series
2:1 input, 6W, regulated, DC-DC converters in a DIP24 PCB mount package
The JCD06 series is housed in a DIP24 PCB mount metal case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 9, 12, 15 & 24VDC and dual outputs ±3.3 ±5, ±9, ±12, ±15 or ±24VDC.
The 6W JCD06 has 1.6kVDC isolation (3.5kV optional) between input and output, overload & short circuit protection are standard. The operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 24VDC
- Dual outputs ±3.3 to ±24VDC
- DIP24 metal case
- 1.6kVDC isolation, 3.5kVDC option
- Continuous short circuit protection
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCD0605S3V3 | 6W | 4.5 to 9VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ |
![]() |
JCD0605S05 | 6W | 4.5 to 9VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() |
JCD0605S12 | 6W | 4.5 to 9VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0605S15 | 6W | 4.5 to 9VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCD0605D03 | 6W | 4.5 to 9VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ |
![]() |
JCD0605D05 | 6W | 4.5 to 9VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
![]() |
JCD0605D12 | 6W | 4.5 to 9VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
![]() |
JCD0605D15 | 6W | 4.5 to 9VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCD0612S3V3 | 6W | 9 to 18VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ |
![]() |
JCD0612S05 | 6W | 9 to 18VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() |
JCD0612S09 | 6W | 9 to 18VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JCD0612S12 | 6W | 9 to 18VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0612S15 | 6W | 9 to 18VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCD0612S24 | 6W | 9 to 18VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() |
JCD0612D03 | 6W | 9 to 18VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ |
![]() |
JCD0612D05 | 6W | 9 to 18VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
![]() |
JCD0612D09 | 6W | 9 to 18VDC | 9V, -9V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCD0612D12 | 6W | 9 to 18VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
![]() |
JCD0612D15 | 6W | 9 to 18VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCD0612D24 | 6W | 9 to 18VDC | 24V, -24V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
![]() |
JCD0624S3V3 | 6W | 18 to 36VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ |
![]() |
JCD0624S05 | 6W | 18 to 36VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() |
JCD0624S09 | 6W | 18 to 36VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JCD0624S12 | 6W | 18 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0624S15 | 6W | 18 to 36VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCD0624S24 | 6W | 18 to 36VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() |
JCD0624D03 | 6W | 18 to 36VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ |
![]() |
JCD0624D05 | 6W | 18 to 36VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
![]() |
JCD0624D09 | 6W | 18 to 36VDC | 9V, -9V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCD0624D12 | 6W | 18 to 36VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
![]() |
JCD0624D15 | 6W | 18 to 36VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCD0624D24 | 6W | 18 to 36VDC | 24V, -24V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
![]() |
JCD0648S3V3 | 6W | 36 to 72VDC | 3.3V | 1.4A | Datasheet | Stock | RFQ |
![]() |
JCD0648S05 | 6W | 36 to 72VDC | 5V | 1.2A | Datasheet | Stock | RFQ |
![]() |
JCD0648S09 | 6W | 36 to 72VDC | 9V | 0.666A | Datasheet | Stock | RFQ |
![]() |
JCD0648S12 | 6W | 36 to 72VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
![]() |
JCD0648S15 | 6W | 36 to 72VDC | 15V | 0.4A | Datasheet | Stock | RFQ |
![]() |
JCD0648S24 | 6W | 36 to 72VDC | 24V | 0.25A | Datasheet | Stock | RFQ |
![]() |
JCD0648D03 | 6W | 36 to 72VDC | 3.3V, -3.3V | 0.909A, -0.909A | Datasheet | Stock | RFQ |
![]() |
JCD0648D05 | 6W | 36 to 72VDC | 5V, -5V | 0.6A, -0.6A | Datasheet | Stock | RFQ |
![]() |
JCD0648D09 | 6W | 36 to 72VDC | 9V, -9V | 0.333A, -0.333A | Datasheet | Stock | RFQ |
![]() |
JCD0648D12 | 6W | 36 to 72VDC | 12V, -12V | 0.25A, -0.25A | Datasheet | Stock | RFQ |
![]() |
JCD0648D15 | 6W | 36 to 72VDC | 15V, -15V | 0.2A, -0.2A | Datasheet | Stock | RFQ |
![]() |
JCD0648D24 | 6W | 36 to 72VDC | 24V, -24V | 0.125A, -0.125A | Datasheet | Stock | RFQ |