JCE03 Series

2:1 input, 3W, regulated, DC-DC converters in a DIP24 PCB mount package

The JCE03 series is housed in a DIP24 PCB mount plastic case. Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 9, 12, 15 & 24VDC and dual outputs ±3.3, ±5, ±9, ±12, ±15 or ±24VDC. 

The 3W JCE03 has 1.5kVDC isolation (3KV optional) between input and output, short circuit protection is standard. The operating temperature range is from -40°C to +100°C, with derating above +85°C.

 

Features

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • DIP24 package
  • 1.5kVDC isolation, 3.0kVDC option
  • -40°C to +100°C operating temperature
  • Full power to +85°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JCE0312S3V3 3W 9 to 18VDC 3.3V 0.9A Datasheet Stock RFQ
JCE0312S05 3W 9 to 18VDC 5V 0.6A Datasheet Stock RFQ
JCE0312S12 3W 9 to 18VDC 12V 0.25A Datasheet Stock RFQ
JCE0312S15 3W 9 to 18VDC 15V 0.2A Datasheet Stock RFQ
JCE0312S24 3W 9 to 18VDC 24V 0.125A Datasheet Stock RFQ
JCE0312D03 3W 9 to 18VDC 3.3V, -3.3V 0.45A, -0.45A Datasheet Stock RFQ
JCE0312D05 3W 9 to 18VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
JCE0312D12 3W 9 to 18VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
JCE0312D15 3W 9 to 18VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
JCE0312D24 3W 9 to 18VDC 24V, -24V 0.063A, -0.063A Datasheet Stock RFQ
JCE0324S3V3 3W 18 to 36VDC 3.3V 0.9A Datasheet Stock RFQ
JCE0324S05 3W 18 to 36VDC 5V 0.6A Datasheet Stock RFQ
JCE0324S12 3W 18 to 36VDC 12V 0.25A Datasheet Stock RFQ
JCE0324S15 3W 18 to 36VDC 15V 0.2A Datasheet Stock RFQ
JCE0324S24 3W 18 to 36VDC 24V 0.125A Datasheet Stock RFQ
JCE0324D03 3W 18 to 36VDC 3.3V, -3.3V 0.45A, -0.45A Datasheet Stock RFQ
JCE0324D05 3W 18 to 36VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
JCE0324D12 3W 18 to 36VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
JCE0324D15 3W 18 to 36VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
JCE0324D24 3W 18 to 36VDC 24V, -24V 0.063A, -0.063A Datasheet Stock RFQ
JCE0348S3V3 3W 36 to 75VDC 3.3V 0.9A Datasheet Stock RFQ
JCE0348S05 3W 36 to 75VDC 5V 0.6A Datasheet Stock RFQ
JCE0348S12 3W 36 to 75VDC 12V 0.25A Datasheet Stock RFQ
JCE0348S15 3W 36 to 75VDC 15V 0.2A Datasheet Stock RFQ
JCE0348S24 3W 36 to 75VDC 24V 0.125A Datasheet Stock RFQ
JCE0348D03 3W 36 to 75VDC 3.3V, -3.3V 0.45A, -0.45A Datasheet Stock RFQ
JCE0348D05 3W 36 to 75VDC 5V, -5V 0.3A, -0.3A Datasheet Stock RFQ
JCE0348D12 3W 36 to 75VDC 12V, -12V 0.125A, -0.125A Datasheet Stock RFQ
JCE0348D15 3W 36 to 75VDC 15V, -15V 0.1A, -0.1A Datasheet Stock RFQ
JCE0348D24 3W 36 to 75VDC 24V, -24V 0.063A, -0.063A Datasheet Stock RFQ
No resources yet.