JCE06 Series

2:1 input, 6W, regulated, DC-DC converters in a DIP24 PCB mount package

The JCE06 series is housed in a DIP24 PCB mount plastic case (metal case optional). Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 9, 12, 15 & 24VDC and dual outputs ±3.3, ±5, ±9, ±12, ±15 or ±24VDC. 

The 6W JCE06 has 1.5kVDC isolation (3KV optional) between input and output, overload and short circuit protection are standard. The operating temperature range is from -40°C to +100°C, with derating above +60°C.

 

Features

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 24VDC
  • Dual outputs ±3.3 to ±24VDC
  • DIP24 package, metal case option
  • 1.5kVDC isolation, 3.0kVDC option
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
JCE0612S3V3 6W 9 to 18VDC 3.3V 1.4A Datasheet Stock RFQ
JCE0612S05 6W 9 to 18VDC 5V 1.2A Datasheet Stock RFQ
JCE0612S12 6W 9 to 18VDC 12V 0.5A Datasheet Stock RFQ
JCE0612S15 6W 9 to 18VDC 15V 0.4A Datasheet Stock RFQ
JCE0612S24 6W 9 to 18VDC 24V 0.25A Datasheet Stock RFQ
JCE0612D03 6W 9 to 18VDC 3.3V, -3.3V 0.909A, -0.909A Datasheet Stock RFQ
JCE0612D05 6W 9 to 18VDC 5V, -5V 0.6A, -0.6A Datasheet Stock RFQ
JCE0612D12 6W 9 to 18VDC 12V, -12V 0.25A, -0.25A Datasheet Stock RFQ
JCE0612D15 6W 9 to 18VDC 15V, -15V 0.2A, -0.2A Datasheet Stock RFQ
JCE0612D24 6W 9 to 18VDC 24V, -24V 0.125A, -0.125A Datasheet Stock RFQ
JCE0624S3V3 6W 18 to 36VDC 3.3V 1.4A Datasheet Stock RFQ
JCE0624S05 6W 18 to 36VDC 5V 1.2A Datasheet Stock RFQ
JCE0624S12 6W 18 to 36VDC 12V 0.5A Datasheet Stock RFQ
JCE0624S15 6W 18 to 36VDC 15V 0.4A Datasheet Stock RFQ
JCE0624S24 6W 18 to 36VDC 24V 0.25A Datasheet Stock RFQ
JCE0624D03 6W 18 to 36VDC 3.3V, -3.3V 0.909A, -0.909A Datasheet Stock RFQ
JCE0624D05 6W 18 to 36VDC 5V, -5V 0.6A, -0.6A Datasheet Stock RFQ
JCE0624D12 6W 18 to 36VDC 12V, -12V 0.25A, -0.25A Datasheet Stock RFQ
JCE0624D15 6W 18 to 36VDC 15V, -15V 0.2A, -0.2A Datasheet Stock RFQ
JCE0624D24 6W 18 to 36VDC 24V, -24V 0.125A, -0.125A Datasheet Stock RFQ
JCE0648S3V3 6W 36 to 75VDC 3.3V 1.4A Datasheet Stock RFQ
JCE0648S05 6W 36 to 75VDC 5V 1.2A Datasheet Stock RFQ
JCE0648S12 6W 36 to 75VDC 12V 0.5A Datasheet Stock RFQ
JCE0648S15 6W 36 to 75VDC 15V 0.4A Datasheet Stock RFQ
JCE0648S24 6W 36 to 75VDC 24V 0.25A Datasheet Stock RFQ
JCE0648D03 6W 36 to 75VDC 3.3V, -3.3V 0.909A, -0.909A Datasheet Stock RFQ
JCE0648D05 6W 36 to 75VDC 5V, -5V 0.6A, -0.6A Datasheet Stock RFQ
JCE0648D12 6W 36 to 75VDC 12V, -12V 0.25A, -0.25A Datasheet Stock RFQ
JCE0648D15 6W 36 to 75VDC 15V, -15V 0.2A, -0.2A Datasheet Stock RFQ
JCE0648D24 6W 36 to 75VDC 24V, -24V 0.125A, -0.125A Datasheet Stock RFQ