No longer manufactured
Unfortunately, this series is no longer available. Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

Features
- 2:1 Input Range
- DIP 24 Package
- Operating Temperature -40 °C to +100 °C
- 1500 VDC Isolation
- Input Pi Filter
- Continuous Short Circuit Protection