JCG15 Series
2:1 input, 15W, regulated, single output DC-DC converters in a DIP24 PCB mount package
The 15W JCG15 series is housed in a DIP24 PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5.1, 9, 12 & 15VDC and dual outputs ±5, ±12 & ±15VDC.
The JCG12 has 1.6kVDC isolation between input and output. Remote on/off is standard as are over voltage, overload & short circuit protection, an optional heatsink can be specified. Operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5, ±12 & ±15VDC
- DIP24 package, metal case option
- 1.6kVDC isolation
- Remote On/Off
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
JCG1512S3V3 | 15W | 9 to 18VDC | 3.3V | 4A | Datasheet | Stock | RFQ | |
JCG1512S05 | 15W | 9 to 18VDC | 5V | 3A | Datasheet | Stock | RFQ | |
JCG1512S12 | 15W | 9 to 18VDC | 12V | 1.25A | Datasheet | Stock | RFQ | |
JCG1512S15 | 15W | 9 to 18VDC | 15V | 1A | Datasheet | Stock | RFQ | |
JCG1512D05 | 15W | 9 to 18VDC | 5V, -5V | 1.5A, 1.5A | Datasheet | Stock | RFQ | |
JCG1512D12 | 15W | 9 to 18VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ | |
JCG1512D15 | 15W | 9 to 18VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ | |
JCG1524S3V3 | 15W | 18 to 36VDC | 3.3V | 4A | Datasheet | Stock | RFQ | |
JCG1524S05 | 15W | 18 to 36VDC | 5V | 3A | Datasheet | Stock | RFQ | |
JCG1524S12 | 15W | 18 to 36VDC | 12V | 1.25A | Datasheet | Stock | RFQ | |
JCG1524S15 | 15W | 18 to 36VDC | 15V | 1A | Datasheet | Stock | RFQ | |
JCG1524D05 | 15W | 18 to 36VDC | 5V, -5V | 1.5A, 1.5A | Datasheet | Stock | RFQ | |
JCG1524D12 | 15W | 18 to 36VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ | |
JCG1524D15 | 15W | 18 to 36VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ | |
JCG1548S3V3 | 15W | 36 to 75VDC | 3.3V | 4A | Datasheet | Stock | RFQ | |
JCG1548S05 | 15W | 36 to 75VDC | 5V | 3A | Datasheet | Stock | RFQ | |
JCG1548S12 | 15W | 36 to 75VDC | 12V | 1.25A | Datasheet | Stock | RFQ | |
JCG1548S15 | 15W | 36 to 75VDC | 15V | 1A | Datasheet | Stock | RFQ | |
JCG1548D05 | 15W | 36 to 75VDC | 5V, -5V | 1.5A, 1.5A | Datasheet | Stock | RFQ | |
JCG1548D12 | 15W | 36 to 75VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ | |
JCG1548D15 | 15W | 36 to 75VDC | 15V, -15V | 0.5A, 0.5A | Datasheet | Stock | RFQ |